STM32F0采用更小的封装
STM32F050F6P6是意法半导体STM32 F0系列的最新产品,采用TSOP20封装。 更小的版本将您从PCB空间约束中解放出来,同时不会降低STM32系列MCU的性能。 STM32F050采用20引脚封装,CPU速度为48 MHz,具有多个通信外设和1个性能为1 MSPS的12位ADC,打开了新应用之门,同时还保持了低预算价格目标。
STM32 F0 Series - STM32 DNA at budget price
STM32F0 launch ARM interview
STM32 F0 Series - Cortex-M0 32-bit MCUs
Hitex PowerScale for the STM32
Metering - Full smartgrid demonstration