ST Life.augmented
mmc

STM8T 触摸感应系列

 

意法半导体的STM8T系列利用ProxSense 电荷转移电容采集原理,支持各种应用,从基本的单点触控(包括接近感应)到能够管理300个触点或通道的高级矩阵。接近检测范围最多可至20cm,并且容性电极可由简单的导电材料制成,例如铜垫或导电ITO层。

STM8T141/143是一款单通道电容式传感器,带有2个独立输出,用以报告触摸或接近事件。

STM8T52/L53系列基于采用ProxSense的STM8L平台。稳定的内部模块提供了强大的抗干扰性,而创新型STM8L则提供了基于低功耗Flash的技术的优势。这两个高级解决方案的组合满足了要求最苛刻的用户界面的需求。

STM8T - Touch sensing 8-bit MCUs
Feedback Form
Customer Feedback