ST Life.augmented

AuKey

Brand protection solution for peripheral authentication
  • active 活性

AuKey is a highly advanced flexible security architecture supporting symmetric and asymmetric cryptography. It is implemented as a secure operating system running on the latest generation secure microcontrollers and providing authentication and secure data management services to the host application processor.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Key functions
  • Peripheral authentication
  • Secure data read/write from/to peripheral
  • Secure counters
  • Configurable key management
  • Customizable security architecture
  • Configurable memory partitioning
  • Security
  • Latest generation of STMicroelectronics highly secure ST23 MCUsActive shieldMonitoring of environmental parametersProtection mechanism against faultsUnique serial number on each die
  • Advanced cryptographyAES (Advanced Encryption Standard) for symmetric architectureRSA (Rivest, Shamir and Adleman) or ECC (elliptic curve) for asymmetric architecture
  • Secure operating systemSecure Aukey kernel for authentication and data managementLife cycle management and secure personalizationProtection against logical and physical attacks
  • Hardware
  • Highly secure ST23 MCU platform
  • 1 to 18 Kbyte configurable non-volatile memoryHighly reliable CMOS EEPROM submicron technology10 years data retention500,000 erase / program cycles endurance typical at 25 °C1 to 32 bytes erase / program in 1.5 ms3 to 5 V supply voltage range
  • Protocol
  • I²C serial interface100 kbit/s transmission speedUp to 128 peripherals on single bus
  • Package
  • ECOPACK®SO8N 8-lead plastic small outline

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0923: AuKey for brand protection state-of-the-art security for peripheral authentication
2.0 181 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
AuKeyActiveDICENot Applicable-No availability reported, please contact our Sales officeN/A-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback