ST Life.augmented

ST33TPM12LPC

Trusted Platform Module with LPC interface based on 32-bit ARM SecurCore SC300 CPU
  • active 活性

The ST33TPM12LPC is a cost-effective and high performance Trusted Platform Module (TPM) targeting embedded system applications.

This device implements the functions defined by the Trusted Computing Group (www.trustedcomputinggroup.org) in the TCG Trusted Platform Module Specifications version 1.2 Level 2 Revision 116 ([1][2][3]), and is also based on the TCG PC Client specific TPM interface specifications 1.21 [5] and the PC Client implementation specification for conventional BIOS [6] for what concerns the TPM internal register list and bit definitions.

The ST33TPM12LPC is based on a secure MCU hardware platform.

The ST33TPM12LPC is built on a 32-bit ARM® reduced instruction set computing (RISC) processor which provides high cryptographic and general performances. A crypto-processor NESCRYPT is also present to support efficiently all public key cryptographic algorithms.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • TPM features
  • Single-chip Trusted Platform Module (TPM)
  • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Main specifications 1.2, Level 2, Revision 116
  • Based on TCG PC Client Specific TPM Interface Specifications 1.21
  • Common criteria (CC) certification based on the certified TPM Protection Profile (Revision 116) with Evaluation Assurance Level (EAL) 4+
  • Up to 33-MHz Low Pin Count (LPC) interface V1.1
  • Provisioned with Endorsement key and Endorsement Key certificate
  • Support of clock suspension for power saving mode
  • Support of Field Upgrade and Dictionary Attack protection
  • Monotonic counter endurance guaranteed for 7 years
  • Support of software and hardware physical presence
  • Hardware features
  • ARM® SecurCore® SC300™ 32-bit RISC core
  • Highly reliable CMOS EEPROM submicron technology30-year data retention at 25° C500,000 Erase/Write cycles endurance typical at 25° C
  • Temperature range: 0°C to +70°C
  • ESD protection up to 4 kV (HBM)
  • 3.3 V supply voltage range
  • 28-lead thin shrink small outline and 32-lead very thin fine pitch quad flat pack ECOPACK® packages
  • Security features
  • Active shield and environmental sensors
  • Memory protection unit (MPU)
  • Monitoring of environmental parameters (power and clock)
  • Hardware and software protection against fault injection
  • AIS-31 Class P2 compliant true random number generator (TRNG)
  • Cryptographic algorithms:RSA key generation from 512 to 2048 with a 2-byte stepRSA signature and encryptionSHA-1 and SHA-256AES-128 in CTR mode
  • Performance and resource features
  • SHA1 computation for 64-byte block: 155 μs1
  • Signature with a 2048-bit key: 150 ms(a)
  • Signature with a 1024-bit key: 30 ms(a)
  • NV storage allocated space: 4 Kbytes (1.2 Kbytes used by EK certificate)
  • Supported 2048-bit key slots:up to 10 key slots (without EK and SRK)1 key slot in volatile memory for high-frequency loading use case

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1420: Trusted Platform Module with LPC interface based on 32-bit ARM® SecurCore® SC300™ CPU
4.0 315 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-TPMCERT1 Trusted Platform Module (TPN) certificate

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeManufacturer DUNSMarketing RestrictionOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST33TPM12LPCQFNActiveVFQFPN 32 5x5x1.0Tape And Reel488132309Public-No availability reported, please contact our Sales officeEcopack1-
ST33TPM12LPCR28ActiveTSSOP28 9.7 x 4.4Tape And Reel488132309Public-No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback