ST Life.augmented

ST33G1M2

32bit ARM SC300 secure core with MIFARE® , SWP for Secure element or SIM-SWP
  • active 活性

The ST33G1M2 is a serial access microcontroller designed for secure mobile applications that incorporates the most recent generation of ARM® processors for embedded secure systems. Its SecurCore® SC300™ 32-bit RISC core is built on the Cortex® M3 core with additional security features to help to protect against advanced forms of attacks.

The SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.

The high-speed embedded Flash memory introduces more flexibility to the system.

The ST33G1M2 also offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1) and a single-wire protocol (SWP) interface for communication with a near field communication (NFC) router in SIM/NFC applications.

An SPI Master/Slave interface is also available for communication in non-SIM applications.

The ST33G1M2 features hardware accelerators for advanced cryptographic functions. The EDES peripheral provides a secure DES (Data Encryption Standard) algorithm implementation, while the NESCRYPT crypto-processor efficiently supports the public key algorithm. The AES peripheral ensures secure and fast AES algorithm implementation.

The ST33G family operates in the –25 to +85°C temperature range and 1.8V, 3V and 5V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Hardware features
  • ARM® SecurCore® SC300™ 32-bit RISC core cadenced at 25 MHz
  • 30 Kbytes of User RAM
  • Up to 1280 Kbytes of User Flash memory with OTP area
  • Asynchronous receiver transmitter supporting ISO/IEC 7816-3 T=0 and T=1 protocols (Slave mode supported)
  • Single Wire Protocol (SWP) Interface for communications with NFC router (ETSI 102-613 compliant)
  • Serial peripheral interface (SPI) master/slave interface
  • Three 16-bit timers with interrupt capability
  • Seven general purpose I/Os enabling proprietary protocol implementation
  • 1.8 V, 3 V and 5 V supply voltage ranges
  • External clock frequency from 1 up to 10 MHz
  • Current consumption compatible with GSM and ETSI specifications
  • Power-saving standby state
  • Contact assignment compatible with ISO/IEC 7816-2
  • ESD protection greater than 4 kV (HBM)
  • Software features
  • Secure Flash Loader
  • Flash drivers
  • Security features
  • Active shield
  • Memory protection unit (MPU)
  • Monitoring of environmental parameters
  • Protection against faults
  • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
  • True random number generator
  • Unique serial number on each die
  • Hardware security-enhanced DES accelerator
  • Hardware security-enhanced AES accelerator
  • NESCRYPT coprocessor for public key cryptography algorithm

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2056: Secure MCU with 32-bit ARM® SecurCore® SC300™ CPU, SWP, ISO, SPI and GPIO interfaces and high-density Flash memory
2.0 168 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackageOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST33G1M2ActiveDICE-No availability reported, please contact our Sales officeN/A-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback