SPEAr1340
Dual-core Cortex A9 embedded MPU for multimedia-
活性
The SPEAr1340 device is a system-on-chip belonging to the SPEAr®(Structured Processor Enhanced Architecture) family of embedded microprocessors. The product is suitable for consumer and professional applications where an advanced human machine interface (HMI) combined with high performance are required, such as low-cost tablets, thin clients, media phones and industrial/printer smart panels.
The device is hardware-compliant to the support of both real-time (RTOS) and high-level (HLOS) operating systems, such as Android, Linux and Windows Embedded Compact 7.
The architecture of SPEAr1340 is based on several internal components, communicating through a multilayer interconnection matrix (BUSMATRIX). This switching structure enables different data flows to be carried out concurrently, improving the overall platform efficiency.
In particular, high-performance master agents are directly interconnected with the DDR memory controller in order to reduce access latency. The overall memory bandwidth assigned to each master port can be programmed and optimized through an internal weighted round-robin (WRR) arbitration scheme.
Key Features
- CPU subsystem:
2x ARM Cortex A9 cores, up to 600 MHz 32+32 KB L1 caches per core, with parity check Shared 512 KB L2 cache Accelerator coherence port (ACP) - Network-on-chip bus matrix, up to 166 MHz
- 32 KB Boot ROM, 32+4 KB Static RAMs
- Memory interfaces:
DDR controller (DDR3-1066, DDR2-1066 @533MHz), 16-/32-bit, up to 2 GB address space Serial NOR Flash controller Parallel NAND Flash/NOR Flash/SRAM controller - Connectivity:
2 x USB 2.0 Host ports (integrated PHY) 1 x USB 2.0 OTG port (integrated PHY) 1 x Giga/Fast Ethernet port (external GMII/RGMII/MII/RMII PHY) 1 x PCIe 2.0 RC/EP port (integrated PHY) 1 x 3Gb/s Serial ATA Host port (integrated PHY) 1 x memory card interface: SD/SDIO/MMC, CF/CF+, xD 2 x UART ports, with IrDA option 2 x I2C bus controllers, master/slave 1 x synchronous serial port, SPI/Microwire/TI protocols, master/slave 2 x consumer electronic control (HDMI CEC) ports 10-bit ADC: 8 ch. 1 Msps, with autoscan Programmable bidirectional GPIO signals with interrupt capability - HMI support:
LCD display controller, incl. support for Full HD , 1920 x 1200, 60 Hz, 24 bpp High-perf. 2D/3D GPU, up to 1080p Hardware video decoder: multistandard up to 1080p, JPEG Hardware video encoder: H.264 up to 1080p, JPEG Video input parallel port, with alternate configuration for 4 x camera interfaces Digital audio ports: up to 7.1 multichannel surround, I2S (8 in, 8 out) and S/PDIF 6 x 6 keyboard controller Resistive touchscreen interface - Security:
Cryptographic co-processor: DES, 3DES, AES, HMAC, PKA, RNG Secure boot support JTAG disable option - Miscellaneous functions:
Energy saving: power islands, clock gating, dynamic frequency scaling 2 x DMA controllers (total 16 channels) 11 x general purpose timers, 2 x watchdogs, 1 x real-time clock 4 x PWM generators Embedded sensor for junction temperature monitoring OTP (one-time programmable) bits Debug and trace interfaces: JTAG/PTM
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS8998: Dual-core Cortex A9 HMI embedded MPU
|
5.0 | 2,269 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN3317: PCB guidelines for SPEAr1340
|
2.0 | 252 KB |
User Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
UM1015: EVALSPEAr320CPU SPEAr320 CPU evaluation board
|
1.0 | 1,381 KB |
|
UM1535: Getting started with SPEAr® Linux support package (LSP 3.2.5)
|
2.0 | 486 KB |
Reference Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
RM0078: SPEAr1340 architecture and functionality
|
3.0 | 12,221 KB |
|
RM0082: SPEAr300
|
1.1 | 5,979 KB |
|
RM0089: SPEAr1340 address map and registers
|
3.0 | 8,817 KB |
Release Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
|
2.0 | 218 KB |
|
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
|
1.0 | 237 KB |
Presentations & Training Material
Presentations
| 描述 | 版本 | 大小 |
|---|---|---|
|
Getting started with Android for SPEAr eMPUs
|
94 KB | |
|
Getting started with Linux OS for SPEAr eMPUs
|
2.4 | 107 KB |
|
SPEAr customizable processors
|
1.0 | 478 KB |
Related Tools and Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| EVALSP1340CPU | SPEAr1340 CPU evaluation board |
| FLOID | Flexible Android application environment for SPEAr 1300 series processors |
| STLINUX | STLinux operating system |
| STSW-SPEAR009 | USB flasher for SPEAR |
| STSW-SPEAR014 | Root Filesystem Flash Image for NAND (large page) |
| STSW-SPEAR015 | Root Filesystem Flash Image for NAND (small page) |
| STSW-SPEAR016 | Root Filesystem Flash Image for serial NOR |
| STSW-SPEAR018 | EVALSP1340CPU Flash Images (XLoader/U-Boot/Linux) |
Publications and Collaterals
Flyer
| 描述 | 版本 | 大小 |
|---|---|---|
|
SPEAr1340 embedded microprocessor
|
1.0.2 | 353 KB |
Brochure
| 描述 | 版本 | 大小 |
|---|---|---|
|
SPEAr family of embedded microprocessors
|
1.0.0 | 732 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEAR1340-2 | Active | FBGA628 23x23x2.06 | Tray | -40 | 85 | _ | - |
| Ecopack2 | - | |||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||