ST Life.augmented
mmc

标准串口EEPROM

意法半导体的标准串口EEPROM系列提供:

  • 业内最大的存储容量 - 2 Mb
  • 最小的标准封装UFDFPN5
  • 最小的WLCSP封装  
  • 保证实现4百万擦写和200年的数据保存时间
  • 3大总线类型
    • M24 I²C系列:高达2 Mb容量、1 MHz频率
    • M95 SPI系列:高达2 Mb容量、20 MHz频率,支持片选功能
    • M93 Microwire系列:高达16 Kb 容量
  • 微型封装(WLCSP、UFDFPN8、UFDFPN5)和小型封装(SO8、TSSOP8)
  • 工作电压范围:5.5 ~ 1.7 V(某些元件甚至低至1.6 V)
  • 特性
    • 可锁定识别页(I²C或SPI总线)
    • 可编程模块保护(Microwire总线)
  • 标准串口EEPROM和汽车级EEPROM的设计资源中都有IBIS及Verilog模型

 

New Industrial-Plus EEPROMs operate up to 105°C

To meet customer demand for new-generation applications, ST has introduced a full range of EEPROM devices that operate beyond the standard 85 °C industrial-grade temperature range.

For applications such as smart lighting, Bluetooth modules, and servers among others, a guarantee of operation up to 105 °C is a must. At the same time these applications require products that keep pace with leading-edge developments in functionality, size, weight and cost.

The new Industrial-Plus EEPROM series is guaranteed up to 105 °C and covers a wide range of densities from 2 to 512 Kbits in SO8N and TSSOP packages.

Click here for more information on Industrial-Plus EEPROM products.

Feedback Form
Customer Feedback