ST Life.augmented

SRI2K

ISO14443-B Tag IC with 2 binary counters and anti-collision and with 2048-bit
  • NRND NRND

The SRI2K is a contactless memory, powered by an externally transmitted radio wave. It contains a 2048-bit user EEPROM. The memory is organized as 64 blocks of 32 bits. The SRI2K is accessed via the 13.56 MHz carrier. Incoming data are demodulated and decoded from the received amplitude shift keying (ASK) modulation signal and outgoing data are generated by load variation using bit phase shift keying (BPSK) coding of a 847 kHz subcarrier. The received ASK wave is 10% modulated. The data transfer rate between the SRI2K and the reader is 106 kbit/s in both reception and emission modes.

The SRI2K follows the ISO 14443 part 2 type B recommendation for the radio-frequency power and signal interface.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • ISO 14443-2 Type B air interface compliant
  • ISO 14443-3 Type B frame format compliant
  • 13.56 MHz carrier frequency
  • 847 kHz subcarrier frequency
  • 106 Kbit/second data transfer
  • 8 bit Chip_ID based anticollision system
  • 2 count-down binary counters with automated antitearing protection
  • 64-bit Unique Identifier
  • 2048-bit EEPROM with Write Protect feature
  • Read_block and Write_block (32 bits)
  • Internal tuning capacitor
  • 1million erase/write cycles
  • 40-year data retention
  • Self-timed programming cycle
  • 5 ms typical programming time

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6303: 13.56 MHz short-range contactless memory chip with 2048-bit EEPROM and anticollision functions
3.1 810 KB

Technical Notes & Articles

描述 版本 大小
pdf
TA0347: Key features and benefits of STMicroelectronics short-range contactless memory ICs
2.0 100 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
RFID and RF memory products - Based on ISO 14443 and ISO 15693
1.0 225 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SRI2K-SBN18/1GENRNDNi/Au WaferNot Applicable-2085_-.13No availability reported, please contact our Sales officeN/APDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback