ST Life.augmented

LRI2K

ISO15693 Tag IC with 64-bit UID, AFI, DSFID, anti-collision, kill function and 2048-bit
  • active 活性

The LRI2K is a contactless memory powered by the received carrier electromagnetic wave. It is a 2048-bit electrically erasable programmable memory (EEPROM). The memory is organized as 64 blocks of 32 bits. The LRI2K is accessed via the 13.56 MHz carrier electromagnetic wave on which incoming data are demodulated from the received signal amplitude modulation (ASK: amplitude shift keying). The received ASK wave is 10% or 100% modulated with a data rate of 1.6 Kbit/s using the 1/256 pulse coding mode or a data rate of 26 Kbit/s using the 1/4 pulse coding mode.

Outgoing data are generated by the LRI2K load variation using Manchester coding with one or two subcarrier frequencies at 423 kHz and 484 kHz. Data are transferred from the LRI2K at 6.6 Kbit/s in low data rate mode and 26 Kbit/s fast data rate mode. The LRI2K supports 53 Kbit/s in high data rate mode with one subcarrier frequency at 423 kHz.

The LRI2K follows the ISO 15693 recommendation for radio-frequency power and signal interface.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Belongs to the ST25 family, that includes all STMicroelectronics NFC/RFID tag and reader products
  • ISO 15693 standard fully compliant
  • ISO 18000-3 Mode 1 standard fully compliant
  • 13.56 MHz ±7 kHz carrier frequency
  • To tag: 10% or 100% ASK modulation using 1/4 (26 Kbit/s) or 1/256 (1.6 Kbit/s) pulse position coding
  • From tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 Kbit/s) or high (26 Kbit/s) data rate mode. Supports the 53 Kbit/s data rate with Fast commands
  • Internal tuning capacitor (21 pF or 97 pF)
  • 1 000 000 Erase/Write cycles (minimum)
  • 40 year data retention (minimum)
  • 2048 bits EEPROM with Block Lock feature
  • 64-bit unique identifier (UID)
  • Electrical article surveillance capable (software controlled)
  • Kill function
  • Read & Write (Block of 32 bits)
  • 5 ms programming time

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS4631: 2048-bit EEPROM tag IC at 13.56 MHz, with 64-bit UID and kill code, ISO 15693 and ISO 18000-3 Mode 1 compliant
9.0 1,071 KB

Application Notes

描述 版本 大小
pdf
AN2319: Using the 64-bit UID in contactless RFID applications
2.1 65 KB
pdf
AN2866: How to design a 13.56 MHz customized tag antenna
1.2 289 KB
pdf
AN3408: Using LRIxx, LRISxx, M24LRxx-R and M24LRxxE-R products as NFC vicinity tags
4.0 962 KB
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN3992: Using an STM8L162M8 AES hardware accelerator with a CR95HF to encrypt contactless tag data memory
3.1 845 KB
pdf
AN4054: Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices
3.0 116 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0047: LRI2K, an RFID IC with EAS and privacy protection for smart library labels
1.3 128 KB
pdf
TN0076: 提高PCB的信息追溯性
1.3 238 KB
pdf
TN0280: Migrating from the LRI2K to the LRI1K RFID IC
1.1 75 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-M24LR002 PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)
STSW-STM8017 Using an STM8L16x AES hardware accelerator with a CR95HF to encrypt contactless tag data memory (AN3992)
STSW-M24LR012 Nfcv-Reader Android App sample code

Publications and Collaterals

Flyer

描述 版本 大小
pdf
RFID and RF memory products - Based on ISO 14443 and ISO 15693
1.0 225 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LRI2K-SBN18/1GEActiveNi/Au WaferNot Applicable-2085_-.16No availability reported, please contact our Sales officeN/APDF
XML
LRI2K-SBN18/2GENRNDNi/Au WaferNot Applicable-2085_-.16No availability reported, please contact our Sales officeN/A-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback