ST Life.augmented

CR95HF

13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access
  • active 活性

The CR95HF is an integrated transceiver IC for contactless applications.

The CR95HF manages frame coding and decoding in Reader mode for standard applications such as near field communication (NFC), proximity and vicinity standards.

The CR95HF embeds an Analog Front End to provide the 13.56 MHz Air Interface.

The CR95HF supports ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single or double subcarrier) and ISO/IEC 18092 protocols.

The CR95HF also supports the detection, reading and writing of NFC Forum Type 1, 2, 3 and 4 tags.

pdf 下载 数据表

Key Features

  • Operating modes supported:Reader/Writer
  • Hardware featuresDedicated internal frame controllerHighly integrated Analog Front End (AFE) for RF communicationsTransmission and reception modesOptimized power managementTag Detection mode
  • RF communication @13.56 MHzISO/IEC 14443 Type A and BISO/IEC 15693ISO/IEC 18092
  • Communication interfaces with a Host ControllerSerial peripheral interface (SPI) Slave interfaceUniversal asynchronous receiver/transmitter (UART)256-byte command buffer (FIFO)
  • 32-lead, 5x5 mm, very thin fine pitch quad flat (VFQFPN) ECOPACK® package

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7164: 13.56-MHz multi-protocol contactless transceiver IC with SPI and UART serial access
8.0 656 KB
pdf
DB1222: 13.56-MHz multi-protocol contactless transceiver IC with SPI and UART serial access
2.0 116 KB

Application Notes

描述 版本 大小
pdf
AN3375: CR95HF library for ISO15693 and Dual Interface EEPROM products
1.1 690 KB
pdf
AN3394: Antenna design and impedance matching guidelines for CR95HF multiprotocol contactless transceiver IC
5.0 475 KB
pdf
AN3433: Optimizing wakeup time and power consumption in CR95HF and STRFNFCA devices
2.0 647 KB
pdf
AN3955: CR95HF library for ISO/IEC 14443-3 and SRIX contactless tag ICs
1.0 712 KB
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN3992: Using an STM8L162M8 AES hardware accelerator with a CR95HF to encrypt contactless tag data memory
3.0 845 KB

User Manual

描述 版本 大小
pdf
UM1084: CR95HF development software user guide
2.0 1,045 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
DEMO-CR95HF-A Demonstration board for CR95HF
M24LR-DISCOVERY Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting
PLUG-CR95HF-B Development board for CR95HF
STSW-M24LR004 CR95HF development software for DEMO-CR95HF-A board
STSW-M24LR005 Developing your own Visual Basic or C/C++ application on a DEMO-CR95HF-A : source code example (AN3954)
STSW-M24LR006 ISO/IEC 15693 and Dual Interface EEPROM library
STSW-M24LR007 DEMO-CR95HF-A board project
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR013 Antenna calculation software supporting AN2972
STSW-M24LR015 DEMO-CR95HF-A antenna matching circuit calculation
STSW-STM32006 ISO/IEC 14443 demonstration project for STM3210B-EVAL board (AN3955)
STSW-STM32031 ISO/IEC 15693 demonstration project for STM3210B-EVAL board
STSW-STM8017 Using an STM8L16x AES hardware accelerator with a CR95HF to encrypt contactless tag data memory (AN3992)

Publications and Collaterals

Flyer

描述 版本 大小
pdf
RFID and RF memory products - Based on ISO 14443 and ISO 15693
1.1 225 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
CR95HF-VMD5TActiveVFQFPN 32 5x5x1.0Tape And Reel_-1.7Distributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA27733000
RUTRONIKOrder NowEUROPE11443000
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback