ST Life.augmented

M24LR64-R

64-Kbit dual interface EEPROM with password protection
  • NRND NRND

The M24LR64-R device is a dual-interface, electrically erasable programmable memory (EEPROM). It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received carrier electromagnetic wave. The M24LR64-R is organized as 8192 × 8 bits in the I2C mode and as 2048 × 32 bits in the ISO 15693 and ISO 18000-3 mode 1 RF mode.

pdf 下载 数据表

Key Features

  • I2C interfaceTwo-wire I2C serial interface supports 400 kHz protocolSingle supply voltage:1.8 V to 5.5 VByte and Page Write (up to 4 bytes)Random and Sequential Read modesSelf-timed programming cycleAutomatic address incrementingEnhanced ESD/latch-up protection
  • Contactless interfaceISO 15693 and ISO 18000-3 mode 1 compatible13.56 MHz ±7k Hz carrier frequencyTo tag: 10% or 100% ASK modulation using 1/4 (26 Kbit/s) or 1/256 (1.6 Kbit/s) pulse position codingFrom tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 kbit/s) or high (26 kbit/s) data rate mode. Supports the 53 kbit/s data rate with Fast commandsInternal tuning capacitance: 27.5 pF64-bit unique identifier (UID)Read Block & Write (32-bit Blocks)
  • Memory64 Kbit EEPROM organized into:8192 bytes in I2C mode2048 blocks of 32 bits in RF modeWrite timeI2C: 5 ms (Max.)RF: 5.75 ms including the internal Verify timeMore than 1 Million write cyclesMultiple password protection in RF modeSingle password protection in I2C modeMore than 40-year data retentionPackageECOPACK2®(RoHS compliant and Halogen-free)

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
具有密码保护功能的双接口64 Kbit EEPROM,支持400kHz I²C串行总线协议 和ISO 18000-3模式1射频协议,射频通信采用13.56MHz载波
8.0 2,018 KB

Application Notes

描述 版本 大小
pdf
AN1471: 如果I²C总线通信被终止,M24xxx I²C EEPROM会发生什么状况
4.0 144 KB
pdf
AN2014: How a designer can make the most of STMicroelectronics Serial EEPROMs
8.1 645 KB
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB
pdf
AN3002: M24LR64-R双接口存储器密码保护机制简介
1.1 621 KB
pdf
AN3057: 如何管理M24LR64-R 的I2C和RF数据同步传输
3.1 483 KB
pdf
AN3163: 配置M24LR64-R的ISO 15693读写器
1.0 282 KB
pdf
AN3171: Comparing the M24C64-R, M24C64-F and M24C64-W devices to the M24LR64-R dual interface EEPROM
1.1 136 KB
pdf
AN3178: Using a surface-mount inductor as an M24LRxx antenna
2.2 305 KB
pdf
AN3209: Developing your M24LR64-R datalogger application for temperature acquisition
2.0 822 KB
pdf
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders
2.1 422 KB
pdf
AN3250: M24LR64-R Multi-bank reference design description and settings
1.1 598 KB
pdf
AN3355: Designing an application board compatible with either standard M24LRxx-R or energy-harvesting M24LRxxE-R devices
2.1 98 KB
pdf
AN3375: CR95HF library for ISO15693 and Dual Interface EEPROM products
1.1 690 KB
pdf
AN3408: Using LRIxx, LRISxx, M24LRxx-R and M24LRxxE-R products as NFC vicinity tags
3.0 290 KB
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN4054: Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices
3.0 116 KB

User Manual

描述 版本 大小
pdf
UM0853: M24LRxx application software user guide
3.0 1,697 KB
pdf
UM0925: Using the M24LR64-R datalogger reference design
2.2 859 KB
pdf
UM1479: STEVAL-IPR002V1: M24LR64-R based data logger and event logger
1.0 3,484 KB
pdf
UM1569: STEVAL-IHP004V1: SmartplugW demonstration board
1.0 1,048 KB
pdf
UM1572: STEVAL-IPE020V1: ST energy meter application based on the Android platform
1.0 2,675 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Dual Interface EEPROM - NFC Android application
1.0.0 512 KB
pdf
Smart street lighting solutions
1.0.0 1,597 KB
pdf
dual interface EEPROM evaluation kits and boards
1.0.0 3,743 KB
pdf
dual interface EEPROM overview
1.0.0 678 KB
pdf
dual interface EEPROM wireless range
1.0.0 370 KB
pdf
m24lr64 product features
313 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
ANT1-M24LR-A 45 mm x 75 mm antenna reference board for M24LR64-R
ANT2-M24LR-A 20 mm x 40 mm antenna reference board for M24LR64-R
ANT3-M24LR-A SMD-inductor based antenna reference board for M24LR64-R
ANT4-M24LR-A Multi-bank reference antenna board for M24LR64-R
ANT5-M24LR-A Multi-bank reference antenna board for M24LR64-R
DATALOG-M24LR-A M24LR64-R datalogger reference board
DEMOKIT-M24LR-A Demonstration kit for M24LRxx-R
DEVKIT-M24LR-A Development kit for M24LRxx-R
M24LR-DISCOVERY Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting
STEVAL-IPR002V1 Data logger and event logger based on M24LR64-R EEPROM
STSW-M24LR006 ISO/IEC 15693 and Dual Interface EEPROM library
STSW-M24LR008 Dual EE Android App sample code
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972
STSW-M24LR016 M24LR board firmware

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Dual Interface EEPROMs
2,376 KB

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M24LR64-RDW6T/2NRNDTSSOP8Tape And Reel_-.72Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA40000
NUHORIZONSOrder nowAMERICA77801
ARROWOrder nowEUROPE3000
FARNELLOrder nowEUROPE37281
DIGIKEYOrder nowWORLDWIDE54931
MOUSEROrder nowWORLDWIDE17031
Ecopack2PDF
XML
M24LR64-RMB6T/2NRNDUFDFPN 8 2x3x0.6Tape And Reel_-.8Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA8352500
FUTUREOrder nowAMERICA25002500
Ecopack2PDF
XML
M24LR64-RMN6T/2NRNDSO-8Tape And Reel_-.72Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA142500
AVNETOrder nowAMERICA25000
NUHORIZONSOrder nowAMERICA25001
FARNELLOrder nowEUROPE18541
DIGIKEYOrder nowWORLDWIDE18371
MOUSEROrder nowWORLDWIDE25531
Ecopack2PDF
XML
M24LR64-RS185/2NRNDSAWN WAFER F 8_-.81No data reported, please contact our DistributorsN/A-
M24LR64-RZ185/2NRNDSAWN WAFER F 8_-.81No data reported, please contact our DistributorsN/A-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback