ST Life.augmented

3STL2540

Low voltage high performance PNP power transistor
  • active 活性

This device is an PNP transistor manufactured using new low voltage planar technology with double metal process. The result is a transistor which boasts exceptionally high gain performance coupled with very low saturation voltage.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Very low collector-emitter saturation voltage
  • High current gain characteristic
  • Small, thin, leadless SMD plastic package with excellent thermal behavior

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8595: Low voltage high performance PNP power transistor
2.0 230 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
3STL2540 PSpice model
1 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
3STL2540ActivePowerFLAT 2x2 3LTape And Reel_-.3Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE96201
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback