ST Life.augmented

STW62N65M5

Automotive-grade N-channel 650 V, 0.041 Ohm typ., 46 A MDmesh M5 Power MOSFET in a TO-247 package
  • active 活性

This device is an N-channel Power MOSFET based on MDmesh™ M5 innovative vertical process technology combined with the well-known PowerMESH™ horizontal layout. The resulting product offers extremely low on-resistance, making it particularly suitable for applications requiring high power and superior efficiency.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Designed for automotive applications and AEC-Q101 qualified
  • Extremely low RDS(on)
  • Low gate charge and input capacitance
  • Excellent switching performance
  • 100% avalanche tested

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9766: Automotive-grade N-channel 650 V, 0.041 Ω typ., 46 A MDmesh™ M5 Power MOSFET in a TO-247 package
3.0 895 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1156: Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
1.0 658 KB

User Manual

描述 版本 大小
pdf
UM1575: Spice model tutorial for Power MOSFETs
1.2 1,550 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
STW62N65M5 PSpice model
1 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STW62N65M5ActiveTO-247TubeYesFree Samples8.95Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE2351
DIGIKEYOrder NowWORLDWIDE4231
FUTUREOrder NowWORLDWIDE60030
MOUSEROrder NowWORLDWIDE3851
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback