STP3N150
N-channel 1500 V, 6 Ohm typ., 2.5 A PowerMESH(TM) power MOSFET in TO-220 package-
活性
These Power MOSFETs are designed using the company’s consolidated strip layout-based MESH OVERLAY™ process. The result is a product that matches or improves on the performance of comparable standard parts from other manufacturers.
Key Features
- 100% avalanche tested
- Intrinsic capacitances and Qgminimized
- High speed switching
- Fully isolated TO-3PF plastic package, creepage distance path is 5.4 mm (typ.)
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS5052: N-channel 1500 V, 6 Ω typ., 2.5 A, PowerMESH™ Power MOSFET in TO-3PF, H²PAK-2, TO-220 and TO-247 packages
|
10.0 | 988 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN2936: 10 W SMPS with HV power MOSFET and the L6565 for three-phase industrial applications
|
1.1 | 301 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| 描述 | 版本 | 大小 |
|---|---|---|
|
STP3N150 PSpice model (.lib)
|
1.0 | 1 KB |
Publications and Collaterals
Brochure
| 描述 | 版本 | 大小 |
|---|---|---|
|
Products and solutions for solar energy
|
1.0.0 | 1,318 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STP3N150 | Active | TO-220AB | Tube | _ | - | 3.702 |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||||||||||||||||||||||||||