ST Life.augmented

ESDALC12-1T2

Single line transient surge voltage suppressor (TVS) for data and power line
  • active 活性

The ESDALC12-1T2 is a unidirectional single line Transil™ diode designed specially for protection of integrated circuits in portable equipment and miniaturized electronic devices subjected to ESD and EOS transient over voltages. Packed in SOD882T, it minimizes PCB occupation.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Stand-off voltage 10 V
  • Unidirectional device
  • Low clamping factor VCL/VBR
  • Breakdown voltage VBR= 12 V min.
  • Fast response time
  • Very thin package: 0.4 mm
  • Low leakage current
  • RoHS compliant
  • Benefits
  • High ESD robustness of the application
  • Suitable for high density boards
  • Complies with the following standards:
  • IEC 61000-4-2 level 4:15 kV (air discharge)8 kV (contact discharge)
  • MIL STD 883G - Method 3015-7: class 3B

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS5925: Single line transient surge voltage suppressor (TVS) for data and power line
3.0 206 KB

Application Notes

描述 版本 大小
pdf
AN3353: IEC 61000-4-2 standard testing
1.1 172 KB
pdf
AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD
2.1 362 KB

Technical Notes & Articles

描述 版本 大小
pdf
TA0324: ESD protection improvement in cellular handsets
1.2 135 KB
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB
pdf
TN1200: Micro-bump Flip Chip: package description and recommendations for use
1.0 281 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
HSP series portfolio overview : High-speed port ESD protection
1.0 798 KB
pdf
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection
1.0 682 KB

样品 & 购买

顶部
产品型号 Marketing StatusBreakdown Voltage (min) PackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDALC12-1T2Active12 SOD-882TTape And Reel_-.05Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA240000
ARROWOrder NowEUROPE120000
RUTRONIKOrder NowEUROPE1200012000
DIGIKEYOrder NowWORLDWIDE41591
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback