ST Life.augmented

ESDALC5-4BN4

4-line bidirectional Transil™, transient voltage surge supressor for ESD protection
  • active 活性

The ESDALC5-4BN4 is a monolithic array designed to protect up to 4 bidirectional lines against ESD transients.

The device is ideal for applications where both reduced printed circuit board space and high ESD protection levels are required.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 4 bidirectional Transil diodes
  • Breakdown voltage VBR= 5.5 V min.
  • Low leakage current < 60 nA
  • Very small PCB area: 0.8 mm²
  • 400 μm pitch micro-package
  • Lead-free and RoHS package
  • Complies with the following standards
  • IEC 61000-4-2 level 4
  • 15 kV (air discharge)
  • 8 kV (contact discharge)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9263: 4-line bidirectional Transil™, transient voltage surge supressor for ESD protection
1.0 160 KB

Application Notes

描述 版本 大小
pdf
AN3353: IEC 61000-4-2 standard testing
1.1 172 KB
pdf
AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD
2.1 362 KB

Technical Notes & Articles

描述 版本 大小
pdf
TA0324: ESD protection improvement in cellular handsets
1.2 135 KB
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB
pdf
TN1200: Micro-bump Flip Chip: package description and recommendations for use
1.0 281 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
HSP series portfolio overview : High-speed port ESD protection
1.0 798 KB
pdf
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection
1.0 682 KB

样品 & 购买

顶部
产品型号 Marketing StatusBreakdown Voltage (min) PackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDALC5-4BN4Active5.5uQFN-4LTape And Reel_-.113Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE33511
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback