ST Life.augmented

SMX1J

TRANSIL
  • active 活性

The SMX1J Transil has been designed to protect sensitive equipment against electro-static discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical over stress such as IEC 61000-4-4 and 5. They are generally for surges below 85 W 10/1000 μs.

The Planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

The SMX1J is packaged in μQFN-2L.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Peak pulse power:
  • 85 W (10/1000 μs)
  • 800 W (8/20 μs)
  • Stand off voltage 7.5 V
  • Unidirectional
  • Low leakage current:
  • 1 μA at 25 °C
  • 2 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max: 78 W
  • Complies with the following standards
  • IEC 61000-4-2 level 4:15 kV (air discharge)8 kV (contact discharge)
  • MIL STD 883G - Method 3015-7 Class 3B:25 kV HBM (human body model)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6454: Transil™
3.1 188 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Full EOS protection at working temperatures with new TVS generation
1.0.0 963 KB

样品 & 购买

顶部
产品型号 Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SMX1J7.5A-TRActive7.5Uni-DirectionaluQFN-2LTape And Reel-.147Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE57951
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback