ST Life.augmented

STIEC45-XXAS

Transil™ for IEC 61000-4-5 compliance
  • active 活性

The STIEC45 Transil series has been designed to protect DC power supply lines according to IEC 61000-4-5. This device protects circuits against electrical fast transients (EFT) according to IEC 61000-4-4 and ETS EN 300 386.

Protection against electrostatic discharges is provided according to IEC 61000-4-2 and MIL STD 883 Method 3015.

Planar technology makes these devices suitable for high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

The STIEC45 device is packaged in SMC (SMC footprint in accordance with IPC 7351 standard).

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Peak pulse current: 500 A (8/20 μs, 1.2/50 μs)
  • Stand off voltage range: from 24 V to 33 V
  • Unidirectional types
  • Low leakage current0.2 μA at 25 °C1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High peak current capability at Tj max : 410 A 8/20 μs
  • JEDEC registered package outline
  • Complies with the following standardsIEC 61000-4-2 level 415 kV (air discharge)8 kV (contact discharge)MIL STD 883G - Method 3015-7 Class 3B25 kV HBM (human body model)IEC 61000-4-5Level 4 4 kV with R = 12 Ω (334 A) common modeLevel 2 1 kV with R = 2 Ω (500 A) differential modeMIL STD 883G, method 3015-7 Class 3B -25 kV HBM (human body model)Resin meets UL 94, V0MIL-STD-750, method 2026 soldererabiltyEIA STD RS-481 and IEC 60286-3 packingIPC 7531 footprint

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6630: Transil™ for IEC 61000-4-5 compliance
1.1 296 KB

Application Notes

描述 版本 大小
pdf
AN3007: 100 Mbps and Gigabit Ethernet protection
1.1 413 KB
pdf
AN3318: HSP061-4NY8 high speed line protection on HDMI 1.4 link
1.1 171 KB
pdf
AN4275: IEC 61000-4-5 standard overview
1.0 383 KB
pdf
AN588: CHOOSING AN ITAXX REQUIRES A SYSTEM APPROACH
2.1 215 KB
pdf
AN589: CROSSTALK BEHAVIOUR OF ITA25 IN RS232 TRANSMISSION
2.1 81 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Axial, through hole, surface mount and chip scale packages for IPAD™, protection, rectifiers, thyristors and AC Switches
1.0 484 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
STIEC45-XXAS PSpice model (.lib & .olb)
3 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Power over Ethernet protection
1.0 392 KB

样品 & 购买

顶部
产品型号 Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIEC45-24ASActive24Uni-DirectionalSMCTape And ReelFree Samples.735Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE35741
MOUSEROrder NowWORLDWIDE20951
Ecopack2-
STIEC45-26ASActive26Uni-DirectionalSMCTape And Reel-.662Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31161
Ecopack2-
STIEC45-27ASActive27Uni-DirectionalSMCTape And Reel-.85No availability reported, please contact our Sales officeEcopack2-
STIEC45-28ASActive28Uni-DirectionalSMCTape And Reel-.735Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE25002500
Ecopack2-
STIEC45-30ASActive30Uni-DirectionalSMCTape And ReelFree Samples.662Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA25002500
Farnell Element14Order NowEUROPE20541
DIGIKEYOrder NowWORLDWIDE5781
MOUSEROrder NowWORLDWIDE9951
Ecopack2PDF
XML
STIEC45-33ASActive33Uni-DirectionalSMCTape And Reel-.662Distributor reported inventory date: 2015-08-31
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE38881
MOUSEROrder NowWORLDWIDE25541
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback