ST Life.augmented

ESDCAN24-2BLY

Automotive dual-line Transil™, transient surge voltage suppressor (TVS) for CAN bus
  • active 活性

The ESDCAN24-2BLY is a dual-line Transil specifically designed for the protection of the automotive CAN bus lines against electrostatic discharge (ESD).

pdf 下载 数据表

Key Features

  • Dual line ESD and EOS protection
  • Bidirectional device
  • Max pulse power: 230 W (8/20 μs)
  • Stand-off voltage 24 V
  • Low clamping factor VCL/VBR
  • Fast response time
  • Low leakage current
  • Small plastic package
  • BenefitsESD and EOS protection for CAN transceiverSOT23 package for space saving on high density printed circuit boardTransil diodes providing high overvoltage protection by clamping action and instantaneous response to transient overvoltages
  • Complies with the following standardsISO10605 - C = 150 pF, R = 330 Ω:30 kV (air discharge)30 kV (contact discharge)ISO10605 - C = 330 pF, R = 330 Ω:30 kV (air discharge)30 kV (contact discharge)ISO7637-2:Pulse 3a: Vs= -150 VPulse 3b: Vs= +100 V

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8636: Automotive dual-line Transil™, transient surge voltage suppressor (TVS) for CAN bus
3.0 214 KB

Application Notes

描述 版本 大小
pdf
AN2689: Protection of automotive electronics from electrical hazards, guidelines for design and component selection
3.1 798 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDCAN24-2BLYActiveSOT23Tape And ReelFree samples.1002Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE58401
MOUSEROrder nowWORLDWIDE55341
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback