ST Life.augmented

ESDAVLC8-1BT2Y

Automotive single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
  • active 活性

The ESDAVLC8-1BT2Y is bidirectional single-line TVS diode designed to protect data lines or other I/O ports against ESD transients.

This device is ideal for applications where both printed circuit board space and power absorption capability are required.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Single-line bidirectional protection
  • Breakdown voltage = 8.5 V min.
  • Very low capacitance = 4.5 pF at 0 V
  • Lead-free packages
  • ECOPACK®2 compliant component
  • AEC-Q101 qualified
  • Benefits
  • Very low capacitance for optimized data integrity
  • Very low reverse current < 50 nA
  • Low PCB space consumption: 0.6 mm2
  • High reliability offered by monolithic integration
  • Complies with the following standards:
  • IEC 61000-4-2 (exceeds level 4)
  • 17 kV (air discharge)
  • 17 kV (contact discharge)
  • ISO10605: C = 330 pF, R = 330 Ω
  • 15 kV (air discharge)
  • 8 kV (contact discharge)
  • MIL STD 883G - Method 3015-7: class 3
  • HBM (human body model)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10040: Automotive single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
2.0 345 KB

Application Notes

描述 版本 大小
pdf
AN2689: Protection of automotive electronics from electrical hazards, guidelines for design and component selection
3.1 798 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
CAN bus ESD protection series presentation
1.0 619 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Automotive-grade high-speed protection against ESD
1.0 1,549 KB

Selection Guides

描述 版本 大小
pdf
Automotive-grade protection devices and rectifiers
825 KB

样品 & 购买

顶部
产品型号 Marketing StatusBreakdown Voltage (min) PackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDAVLC8-1BT2YActive8 SOD-882TTape And ReelFree Samples.064Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE8280000
DIGIKEYOrder NowWORLDWIDE47791
MOUSEROrder NowWORLDWIDE20651
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback