ST Life.augmented

LCDP1521S

Dual line programmable transient voltage suppressor for SLIC protection
  • active 活性

This device has been especially designed to protect 2 new high voltage, as well as classical SLICs, against transient overvoltages.

Positive overvoltages are clamped by 2 diodes. Negative surges are suppressed by 2 thyristors, their breakdown voltage being referenced to-VBATthrough the gate. Separated gates allow the SLICs to be supplied by two different voltages.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Dual line programmable transient voltage suppressor with separated gates
  • Wide negative firing voltage range:VGn= -175 V max.
  • Low dynamic switching voltages: VFPand VDGL
  • Low gate triggering current: IGT= 5 mA max
  • Peak pulse current: IPP= 40 A (5/310 μs)
  • Holding current: IH= 150 mA min.
  • Benefits
  • A Trisil™ is not subject to ageing and provides a fail safe mode in short circuit for a better protection.
  • Trisils are used to help equipment to meet various standards such as UL1950, IEC 60950 / CSA C22.2, UL1459 and TIA-968-A (formerly FCC part 68).
  • Trisils have UL94 V0 resin approved (Trisils are UL497B approved - file: E136224).

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6477: Dual line programmable transient voltage suppressor for SLIC protection
5.0 234 KB

Application Notes

描述 版本 大小
pdf
AN1220: Linecard protection by overvoltage and overcurrent with a CLP270M
1.3 242 KB
pdf
AN2053: SLIC protection for both classical and new networks
2.1 318 KB
pdf
AN2064: Compliance of series/parallel protections for Telecom CO
1.2 420 KB
pdf
AN2266: SLIC based system protection for European and Asian markets
2.1 241 KB
pdf
AN2456: Protection of single battery voltage SLICs for new networks in US market
1.1 611 KB
pdf
AN578: POWER CROSSING BEHAVIOUR OF LINE CAR PROTECTION
2.1 42 KB
pdf
AN579: PROTECTION CONCEPTS IN TELECOMMUNICATIONS EQUIPMENTS
2.1 62 KB
pdf
AN821: NEW LAYOUT INSULATION REQUIREMENT
2.2 34 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
LCDP1521S PSpice model (.lib) and symbols (.olb)
1.0 4 KB

样品 & 购买

顶部
产品型号 Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 50
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LCDP1521SRLActiveUni-DirectionalSO-8Tape And Reel-.859Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE25000
RUTRONIKOrder NowEUROPE25002500
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback