ST Life.augmented

CLT01-38S4

High speed protected digital termination array
  • active 活性

CLT01-38S4 adds to the existing current limiter family. Still focusing on power consumption savings, the whole series allows each customer to find the right solution.

The CLT01-38S4 is an octal input termination device with a high speed SPI output. Its maximum input data rate is 400 kbps while the output SPI speed is 6.25 MHz.

As in previous versions, robustness is a key feature of CLT01-38S4. The product is compliant with surge standards defined in IEC 61000-4-x.

It can run all types of sensor according to IEC 61131-2. Type 1 and 3 with a 2.35 mA limited current and type 2 using two inputs per sensor with the correct RREF.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • 8-input circuit in common ground low side topology
  • Wide range input DC voltage VI: -30 V to 35 V
  • On state threshold: < 11 V with RI= 2.2 kΩ
  • Off state threshold: Iin> 1.5 mA or Vi> 5 V
  • Protected against -30 V reverse polarity
  • Typical ILIM= 2.1 to 2.6 mA adjustable current limiters
  • Tight current tolerance including temperature compensation: ±10%
  • Serial output with an SPI communication bus
  • Clock frequency up to 6.25 MHz
  • CPHA = CPOL = 0 bus master operation
  • Multi CLT operation in daisy chain connection
  • 16-bit mode: 8 bits for data / 8 bits for control
  • Minimum capture time: 4 μs
  • Input data rate: 200 kbps/100 kHz
  • Minimum propagation transfer time: 7 μs
  • 8-bit mode: 8 bits for data
  • Minimum capture time: 2.5 μs
  • Input data rate: 400 kbps/200 kHz
  • Minimum propagation transfer time: 4 μs
  • VCC = -0.3 to +35 V with RC = 2.2 kΩ
  • Ambient temperature range: -25 to +85°C
  • Digital inputs for programmable logic controller and decentralized I/O modules
  • Benefits
  • Enables input to meet type 1, 2 and 3 characteristics of IEC 61131-2 standard
  • Compatible operation with 2 wires proximity sensor according EN 60947-5-2 standard
  • Compact board with surface mount integration and reduced count of isolated couplers
  • Reduces the count of input-output of the bus controller circuit
  • Provides energy-less input LED visual status
  • Enhanced functional reliability
  • Built-in over voltage robustness and immune data transfer
  • Reduced dissipation: 78 mW max. per channel
  • Complies with following standards (RI= 2.2 Ω, RC= 2.2 Ω, C = 33 nF):
  • Electrostatic discharge, IEC 61000-4-2:±8 kV contact discharge±15 kV air discharge
  • Electrical transient immunity IEC 61000-4-41:FSCK= 6.25 MHz, ±3 kVFSCK= 10 kHz, ±4 kV
  • Voltage surge IEC 61000-4-5Input: ±15 kVPower supply: ±2.5 kV

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1923: High speed protected digital termination array
1.0 284 KB

Application Notes

描述 版本 大小
pdf
AN4625: STEVAL-IFP023V1 evaluation board for CLT01-38S4 input termination
1.0 631 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
X-NUCLEO-PLC01A1 Industrial input/output expansion board based on VNI8200XP and CLT01-38SQ7 for STM32 Nucleo
STEVAL-IFP023V1 16-bit digital input card based on the CLT01-38S4 high-speed protected digital termination array

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Current limiters for fast digital automation inputs
1,273 KB

Selection Guides

描述 版本 大小
pdf
Protection devices and integrated EMI filtering selection guide
1,537 KB

Brochure

描述 版本 大小
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
CLT01-38S4ActiveHTSSOP38Tube-3.408Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE2401
Ecopack2PDF
XML
CLT01-38S4-TRActiveHTSSOP38Tape And Reel-3.408Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE1391
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback