ST Life.augmented

CS70

High side current sense high voltage op amp
  • active 活性

The CS70 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The gain is adjustable to four different values from 20 V/V up to 100 V/V by two selection pins.

Wide input common-mode voltage range, low quiescent current, and tiny TSSOP8 packaging enable use in a wide variety of applications.

The input common-mode and power-supply voltages are independent. The common-mode voltage can range from 2.9 V to 70 V in the single-supply configuration or be offset by an adjustable voltage supplied on the Vcc- pin in the dual-supply configuration.

With a current consumption lower than 360 μA and a virtually null input leakage current in standby mode, the power consumption in the applications is minimized.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.9 V to 70 V in single-supply configuration, -2.1 V to 65 V in dual-supply configuration
  • Wide common-mode surviving range: -16 V to 75 V (reversed battery and load-dump conditions)
  • Supply voltage range: 2.7 to 5.5 V in single-supply configuration
  • Low current consumption: ICCmax = 360 μA
  • Pin selectable gain: 20 V/V, 25 V/V, 50 V/V or 100 V/V
  • Buffered output

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10236: High side current sense high voltage op amp
1.0 766 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
CS70PActiveTSSOP-8Tape And Reel-40125_Free Samples.94Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
Farnell Element14Order NowEUROPE37171
RUTRONIKOrder NowEUROPE304000
DIGIKEYOrder NowWORLDWIDE53151
MOUSEROrder NowWORLDWIDE7181
Ecopack1 (*)-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback