ST Life.augmented

TS884

Rail-to-rail 1.1 V quad nanopower comparators
  • active 活性

The TS882 is a dual and the TS884 device a quad comparator featuring ultra low supply current (220 nA typical per operator with output high, VCC= 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable applications. The TS882 and TS884 devices minimize battery supply leakage and therefore enhance battery lifetime.

Operating from 1.1 to 5.5 V supply voltage, these comparators can be used over a wide temperature range (-40 to +125 °C) keeping the current consumption at an ultra low level.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Ultra low current consumption: 220 nA typ./op.
  • Propagation delay: 2 μs typ.
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 1.1 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM / 300 V MM
  • Dual version available in SO8, MiniSO8 and DFN8 2 x 2 mm package
  • Quad version available in SO14, TSSOP14 and QFN16 3 x 3 mm package
  • Related product
  • See the TS881 datasheet for single operator with smaller package.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9435: Rail-to-rail 1.1 V dual and quad nanopower comparators
3.0 1,073 KB

Application Notes

描述 版本 大小
pdf
AN4071: Introduction to comparators, their parameters and basic applications
1.0 482 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
VMA automotive applications
1,366 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS884IDTActiveSO-14Tape And Reel-40125_-.78Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA25002500
Farnell Element14Order NowEUROPE24971
MOUSEROrder NowWORLDWIDE23691
Ecopack2PDF
XML
TS884IPTActiveTSSOP-14Tape And Reel-40125_Free Samples.78Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE25002500
Farnell Element14Order NowEUROPE24531
RS COMPONENTSOrder NowEUROPE39651
DIGIKEYOrder NowWORLDWIDE24901
MOUSEROrder NowWORLDWIDE16651
Ecopack2-
TS884IQ4TActiveVFQFPN 16 3x3x0.9Tape And Reel-40125_Free Samples.78Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE29891
RS COMPONENTSOrder NowEUROPE30001
DIGIKEYOrder NowWORLDWIDE1001
MOUSEROrder NowWORLDWIDE8111
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback