ST Life.augmented

TS3011

Rail-to-rail high-speed comparator
  • active 活性

The TS3011 single comparator features a high-speed response time with rail-to-rail inputs. Specified for a supply voltage of 2.2 to 5 V, this comparator can operate over a wide temperature range of -40°C to +125°C.

The TS3011 offers micropower consumption as low as a few hundred microamperes, thus providing an excellent ratio of power consumption current versus response time.

The TS3011 includes push-pull outputs and is available in small packages (SMD): SOT23-5 and SC70-5.

pdf 下载 数据表

Key Features

  • Propagation delay: 8 ns
  • Low current consumption: 470 μA typ at 5 V
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 2.2 to 5 V
  • Wide temperature range: -40°C to +125°C
  • ESD tolerance: 2 kV HBM/200 V MM
  • Latch-up immunity: 200 mA
  • SMD packages

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8604: Rail-to-rail high-speed comparator
1.0 234 KB

Application Notes

描述 版本 大小
pdf
AN4071: Introduction to comparators, their parameters and basic applications
1.0 482 KB

User Manual

描述 版本 大小
pdf
UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS
1.0 121 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
TS3011 PSpice model
1.0 3 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Op amps and comparators sample kits
613 KB
pdf
TS3011 High-speed comparator
1.0 204 KB

Publications and Collaterals

Selection Guides

描述 版本 大小
pdf
Amplifiers and Comparators selection guide
1,039 KB

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS3011ICTActiveSOT323-5LTape And Reel-40125_Free samples1.05Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE501
RS COMPONENTSOrder nowEUROPE59505
RUTRONIKOrder nowEUROPE203000
DIGIKEYOrder nowWORLDWIDE26331
MOUSEROrder nowWORLDWIDE5801
Ecopack2PDF
XML
TS3011ILTActiveSOT23-5LTape And Reel-40125_Free samples1.05Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA30003000
FARNELLOrder nowEUROPE59791
RS COMPONENTSOrder nowEUROPE59305
RUTRONIKOrder nowEUROPE203000
DIGIKEYOrder nowWORLDWIDE38741
MOUSEROrder nowWORLDWIDE14101
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback