ST Life.augmented

OA1ZHA

High precision 5 uV zero drift, low-power single op amp
  • active 活性

The OA1ZHA, OA2ZHA, OA4ZHA series of low power, high precision op amp, offer very low input offset voltages with virtually zero drift.

OA1ZHA, OA2ZHA, OA4ZHA are respectively the single, dual and quad operational amplifier versions, with pinout compatible with industry standards.

The OA1ZHA, OA2ZHA, OA4ZHA series offers rail-to-rail input and output, excellent speed/power consumption ratio, and 400 kHz gain bandwidth product, while consuming less than 40 μA at 5 V. All devices also feature an ultra-low input bias current.

The OA1ZHA, OA2ZHA, OA4ZHA family is the ideal choice for wearable, fitness and healthcare applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Very high accuracy and stability: offset voltage 5 μV max at 25°C, 8 μV over full temperature range (-40°C to 125°C)
  • Rail-to-rail input and output
  • Low supply voltage: 1.8 - 5.5 V
  • Low power consumption: 40 μA max. at 5 V
  • Gain bandwidth product: 400 kHz
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 to +125°C
  • Micro-packages: SC70-5, DFN8 2x2, and QFN16 3x3

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10205: High precision 5 µV zero drift, low-power op amp
1.0 750 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Brochure Wearables
0815 6,572 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
OA1ZHA22CActiveSC70-5Tape And Reel-40125_Free Samples.95Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
Farnell Element14Order NowEUROPE25001
DIGIKEYOrder NowWORLDWIDE28271
MOUSEROrder NowWORLDWIDE6451
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback