TSX561
Micropower, wide bandwidth 16V CMOS op-amps-
活性
The TSX56x, TSX56xA series of operational amplifiers benefits from STMicroelectronics®16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The TSX56x, TSX56xA have pinouts compatible with industry standards and offer an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250 μA at 16 V. Such features make the TSX56x, TSX56xA ideal for sensor interfaces and industrial signal conditioning. The wide temperature range and high ESD tolerance ease use in harsh automotive applications.
Key Features
- Low power consumption: 235 μA typ. at 5 V
- Supply voltage: 3 V to 16 V
- Gain bandwidth product: 900 kHz typ.
- Low offset voltage
“A” version: 600 μV max. Standard version: 1 mV max. - Low input bias current: 1 pA typ.
- High tolerance to ESD: 4 kV
- Wide temperature range: -40 to +125 °C
- Automotive qualification
- Tiny packages available
SOT23-5 DFN8 2 mm x 2 mm, MiniSO8 QFN16 3 mm x 3 mm, TSSOP14 - Benefits
Power savings in power-conscious applications Easy interfacing with high impedance sensors - Related products
See TSX63x series for reduced power consumption (45 μA, 200 kHz) See TSX92x series for higher gain bandwidth products (10 MHz)
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS9079: Micropower, wide bandwidth (900 kHz), 16 V CMOS operational amplifiers
|
3.0 | 1,357 KB |
User Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS
|
1.0 | 121 KB |
Presentations & Training Material
Presentations
| 描述 | 版本 | 大小 |
|---|---|---|
|
Op amps and comparators sample kits
|
613 KB | |
|
TSX56 series: 16 V CMOS rail-to-rail micropower op-ams
|
1.0 | 557 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TSX561ILT | Active | SOT23-5L | Tape And Reel | -40 | 125 | _ | .45 |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||||||||||||
| TSX561IYLT | Active | SOT23-5L | Tape And Reel | -40 | 125 | Yes | - | .517 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||||||||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||||||||||||||||||||||||||||||||||||