ST Life.augmented

TSU101

Nanopower 5V CMOS op-amp
  • active 活性

The TSU101, TSU102, and TSU104 operational amplifiers offer an ultra low-power consumption of 580 nA typical and 750 nA maximum per channel when supplied by 1.8 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU10x series to be efficiently supplied by a coin type Lithium battery or a regulated voltage in low-power applications.

The 8 kHz gain bandwidth of these devices make them ideal for sensor signal conditioning, battery supplied, and portable applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Submicro ampere current consumption: 580 nA typ per channel at 25 °C at VCC = 1.8 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Unity gain stable
  • Rail-to-rail input and output
  • Gain bandwidth product: 8 kHz typ
  • Low input bias current: 5 pA max at 25 °C
  • High tolerance to ESD: 2 kV HBM
  • Industrial temperature range: -40 °C to 85 °C
  • 42 years of typical equivalent lifetime (for TSU101) if supplied by a 220 mAh coin type Lithium battery
  • Tolerance to power supply transient drops
  • Accurate signal conditioning of high impedance sensors
  • Application performances guaranteed over industrial temperature range
  • Fast desaturation

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9507: Nanopower, rail-to-rail input and output, 5 V CMOS operational amplifiers
3.0 1,514 KB

Application Notes

描述 版本 大小
pdf
AN4348: Signal conditioning for electrochemical sensors
1.0 856 KB
pdf
AN4368: Signal conditioning for pyroelectric passive infrared (PIR) sensors
1.0 1,003 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
TSU10x Pspice model
1.0 3 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Micropower op amp and comparator solutions
2.0 1,565 KB

Brochure

描述 版本 大小
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSU101ICTActiveSC70-5Tape And Reel-4085_-.588Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE28081
RS COMPONENTSOrder NowEUROPE24401
RUTRONIKOrder NowEUROPE30453000
MOUSEROrder NowWORLDWIDE8151
Ecopack2PDF
XML
TSU101ILTActiveSOT23-5LTape And Reel-4085_-.588Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE27641
RS COMPONENTSOrder NowEUROPE29601
MOUSEROrder NowWORLDWIDE24651
Ecopack2PDF
XML
TSU101RICTActiveSC70-5Tape And Reel-4085_-.588Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE58451
RS COMPONENTSOrder NowEUROPE30001
MOUSEROrder NowWORLDWIDE35861
Ecopack2-
TSU101RILTActiveSOT23-5LTape And Reel-4085_-.588Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE30001
RS COMPONENTSOrder NowEUROPE29701
MOUSEROrder NowWORLDWIDE39111
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback