ST Life.augmented
sense_power

汽车AB类音频功放

ST提供了完备的AB类产品组合。除了标准的AB类功率放大器,ST还提出了SB(高效Class-AB)和SB-I(SB增强型)类音频放大器。与标准的AB类相比,这些高效率的产品可将功率耗散降低达50%,简化了当前产品设计中的热管理。此外,ST还有数字输入功放以提供纯净的音响效果,消除了外部噪音的干扰。数字输入的功率放大器可以直接和DSP配合使用,而不需要任何的DAC做信号转换。此外,ST的功率放大器还可以配合启/停系统和混合动力发动机使用。

意法半导体的AB类汽车音频放大器提供:

  • 清晰纯净的音频
  • 广泛的产品组合,从单通道器件到强大的四通道单芯片器件
  • 具有短路、ESD、负载突降和过热保护功能的稳健设计
  • 驱动超低阻抗扬声器(低至1欧姆)的能力
  • 符合新启停发动机和混合动力发动机标准要求的产品
  • 可选I²C接口和诊断功能
  • 可选数字输入
  • 可选Class-AB/高效Class-AB
Class AB automotive audio amplifiers

TDA7576B为货车和重型车提供高质量音频

ST的TDA7576B音频功放专为商用车辆设计,例如货车、公共汽车及农用车,这些车的电力系统工作于24 V,而不像小汽车用12 V。这是全球首款在工作电压为24 V的汽车内无需加装任何外部元器件即可直接驱动扬声器的音频功率放大器。


汽车音频放大器必须能够承受恶劣的汽车环境的影响,包括高强度的电噪声,而且必须针对潜在危险事故提供全面的保护功能,例如,短路、负载突降/升和芯片过热保护。12V汽车系统的音频放大器应用非常成熟,在不增加外部元器件的条件下,汽车音响厂商仍然无法在24V汽车系统内复制12V系统的车机音频性能,增加外部元器件不仅使成本增加,甚至在某些条件下还存在安全隐患。

意法半导体的TDA7576B 24V音频功率放大器克服了这个难题。该产品采用经市场验证的量产半导体制程技术BCD5,单片集成功率模块和信号管理模块,比多芯片解决方案更节省成本,可承受60V峰值电源电压且不会受任何损害。作为市场上性能最佳的24 V系统音频功率放大器,TDA7576B采用与意法半导体汽车电子音频放大器同样的设计标准和设计思路,因此,重型车辆驾驶员可享受轿车等级的高品质音响系统。

ST's complete family of “intelligent” analog automotive power amplifiers

ST offers a complete range of intelligent analog power amplifiers for automotive audio systems.

What makes these power amplifiers "intelligent" is their reliable diagnostics array that detects the status of each speaker and can identify any failure or speaker disconnection. Two- or four-channel versions with different power levels and features, like the automatic offset control, are available. The new generation has very high efficiency (class SB, class SB-I), consuming less than a standard class AB, a valid alternative to class D power amplifiers. Furthermore, ST is the only company offering an automotive analog power amplifier with a digital input. All our amplifiers are compatible with hybrid and start-stop engines, working with a battery of just 6V.

 

STPA008 enriches your listening experience

STPA008 enriches your listening experience

The STPA008 is the latest automotive-grade class AB analog input power amplifier of the STPA family designed to enrich the car audio listening experience. It embeds 4 audio channels able to deliver a maximum power of 50 W each, it can drive loads as low as 2 W and operate from 6 to 18 V without popping or interruption. This makes the product compatible with start-stop and hybrid vehicles. An exciting sound quality level is guaranteed by its particular architecture built using ST's exclusive BCD6sA smart power technology, specifically designed for audio performance. The STPA008 helps ensure excellent immunity against interference coming from mobile devices (the so-called “GSM effect”), saving input filtering components (capacitors, inductors). Radio manufacturers can further save components and space on the board since all features are integrated and the STPA008 offers extreme robustness against misconnections.

The product is available in both Flexiwatt25 and Flexiwatt27 packages.

Feedback Form
Customer Feedback