ST Life.augmented

TDA7491P

10W+10W dual BTL class-D audio amplifier
  • active 活性

The TDA7491P is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.

Thanks to the high efficiency and exposed-pad-down (EPD) package no separate heatsink is required.

Furthermore, the filterless operation allows a reduction in the external component count.

The TDA7491P is pin-to-pin compatible with the TDA7491LP and TDA7491HV.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 10 W + 10 W continuous output power:RL= 6 Ω, THD = 10% at VCC = 11 V
  • 9.5 W + 9.5 W continuous output power:RL= 8 Ω, THD = 10% at VCC = 12 V
  • Wide range single supply operation (5 V - 18 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 20 dB, 26 dB, 30 dB and 32 dB
  • Differential inputs minimize common-mode noise
  • Filterless operation
  • No ‘pop’ at turn-on/off
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS5297: 2 x 10-watt dual BTL class-D audio amplifier
6.0 1,483 KB

Application Notes

描述 版本 大小
pdf
AN3385: 50 W + 50 W dual BTL class-D audio amplifier demonstration board based on the TDA7492
1.0 822 KB
pdf
AN3412: 10 W + 10 W dual BTL class-D audio amplifier demonstration board based on the TDA7491P
1.1 1,018 KB
pdf
AN3956: 5 W + 5 W dual BTL class-D audio amplifier demonstration board based on the TDA7491LP
1.0 1,487 KB
pdf
AN4015: Dual-BTL class-D audio amplifier demonstration board based on the TDA7498E
1.0 2,346 KB
pdf
AN4170: 20 W + 20 W dual BTL class-D audio amplifier demonstration board based on the TDA7491HV
1.0 1,125 KB
pdf
AN4171: 25 W mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
1.0 792 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-CCA028V1 10 W + 10 W class-D audio amplifier demonstration board based on the TDA7491P

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TDA7491P13TRActivePowerSSO 36Tape And Reel-4085_-1.882Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC401
Farnell Element14Order NowEUROPE21721
RS COMPONENTSOrder NowEUROPE8901
MOUSEROrder NowWORLDWIDE10871
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。