ST Life.augmented

TDA7492

50 W + 50 W dual BTL class-D audio amplifier
  • active 活性

The TDA7492 is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.

Thanks to the high efficiency and exposed-pad-up (EPU) package only a simple heatsink is required.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 50 W + 50 W continuous output power at THD = 10% with RL= 6 Ω and VCC = 25 V
  • 40 W + 40 W continuous output power at THD = 10% with RL= 8 Ω and VCC = 25 V
  • Wide-range single-supply operation (8 - 26 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 21.6 dB, 27.6 dB, 31.1 dB and 33.6 dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally-friendly package

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS5908: 50 W + 50 W dual BTL class-D audio amplifier
5.1 532 KB

Application Notes

描述 版本 大小
pdf
AN3385: 50 W + 50 W dual BTL class-D audio amplifier demonstration board based on the TDA7492
1.0 822 KB
pdf
AN3412: 10 W + 10 W dual BTL class-D audio amplifier demonstration board based on the TDA7491P
1.1 1,018 KB
pdf
AN3956: 5 W + 5 W dual BTL class-D audio amplifier demonstration board based on the TDA7491LP
1.0 1,487 KB
pdf
AN4015: Dual-BTL class-D audio amplifier demonstration board based on the TDA7498E
1.0 2,346 KB
pdf
AN4170: 20 W + 20 W dual BTL class-D audio amplifier demonstration board based on the TDA7491HV
1.0 1,125 KB
pdf
AN4171: 25 W mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
1.0 792 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-CCA027V1 50 W+50 W dual BTL class-D audio amplifier demonstration board based on TDA7492

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TDA7492ActivePowerSSO 36Tube070_-2.016Distributor reported inventory date: 2016-02-28
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA301225
Ecopack2PDF
XML
TDA749213TRActivePowerSSO 36Tape And Reel_Free Samples1.824Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA9601000
P&SOrder NowASIA/PACIFIC351
DIGIKEYOrder NowWORLDWIDE3491
MOUSEROrder NowWORLDWIDE9101
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。