RHF310
Rad-Hard 120 MHz Low Power Single Opamp-
活性
The RHF310 is a very low power, high-speed operational amplifier. A bandwidth of 120 MHz is achieved while drawing only 400 μA of quiescent current. This low-power characteristic is particularly suitable for high-speed battery powered devices requiring dynamic performance. The RHF310 is a single operator available in a Flat-8 package, saving board space as well as providing excellent thermal performance.
Key Features
- OptimWattTMdevice featuring ultra-low 2 mW consumption and low 400 μA quiescent current1
- Bandwidth: 120 MHz (gain = 2)
- Slew rate: 115 V/μs
- Specified on 1 kΩ
- Input noise: 7.5 nV/√ Hz
- Tested with 5 V power supply
- 300 krad MIL-STD-883 1019.7 ELDRS free compliant
- SEL immune at 125 C, LET up to 110 MEV.cm2/mg
- SET characterized, LET up to 110 MEV.cm2/mg
- QMLV qualified under SMD 5962-0723301
- Mass: 0.45 g
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS6201: Rad-hard 400 µA high-speed operational amplifier
|
3.0 | 461 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| 描述 | 版本 | 大小 |
|---|---|---|
|
RHF310 beginning of life ADS model (.mod)
|
1.0 | 902 KB |
|
RHF310 beginning of life Eldo model (.mod)
|
1.0 | 902 KB |
|
RHF310 beginning of life PSpice model (.mod)
|
1.0 | 902 KB |
样品 & 购买
顶部| 产品型号 | SMD PIN/Detailed Spec | Quality Level | EPPL | Hi-Rel Package | Lead Finish | Packing Type | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHF310K-01V | 5962F0723301VXC | QML-V Flight | Yes | Flat-8S | Gold | Carrier Tape | - | No data reported, please contact our Distributors | Not compliant | - | |||||||||||
| RHF310K1 | - | Engineering Model | Flat-8S | Gold | Carrier Tape | - |
| Not compliant | - | ||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||