ST Life.augmented

RHF484

Rad-Hard Precision Quad Opamp
  • active 活性

The RHF484 is a rail-to-rail precision bipolar quad operational amplifier featuring a low input offset voltage and a wide supply voltage.

Designed to increase tolerance to radiation, the RHF484 is housed in a hermetic 14-pin flat package, making it an ideal product for space applications and harsh environments.

pdf 下载 数据表

Key Features

  • High radiation immunity: 300 kRad TID at high dose rate
  • ELDRS-free up to 100 krad
  • 300 krad low dose rate on-going
  • SEL immune at LET = 120 MeV.cm²/mg at 125°C
  • SET characterized
  • Hermetic package
  • Rail-to-rail input/output
  • 8 MHz gain bandwidth product
  • Low input offset voltage: 60 μV typ
  • Supply current: 2.2 mA typ per amplifier
  • Operating from 4 to 14 V
  • Input bias current: 6 nA typ
  • QLM-V qualified under smd 5962-08222

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6787: Rad-hard precision quad operational amplifier
1.0 312 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
RHF484 beginning of life Eldo model (.mod)
1.0 3 KB
zip
RHF484 beginning of life PSpice model (.mod)
1.0 3 KB

样品 & 购买

顶部
产品型号 SMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
RHF484K-01V5962F0822201VCXQML-V FlightFlat-14WGoldCarrier Tape-No data reported, please contact our DistributorsNot compliant-
RHF484K1-Engineering ModelFlat-14WGoldCarrier Tape-No data reported, please contact our DistributorsNot compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback