ST Life.augmented

EMIF06-MSD02N16

6-line EMI filter and ESD protection for T-Flash and micro SD card™ interfaces
  • active 活性

The EMIF06-MSD02N16 is a highly integrated device designed to suppress EMI/RFI noise for interface line filtering. It is packaged in micro QFN.

This filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • High design flexibility
  • Lead free package
  • Very low PCB space consumption: 3.5 mm x 1.2 mm
  • Very thin package: 0.5 mm
  • High efficiency in ESD suppression
  • IEC 61000-4-2 level 4
  • High reliability offered by monolithic integration
  • High reduction of parasitic elements through integration and μQFN packaging
  • Complies with following standards:IEC 61000-4-2 level 4 external pins

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS5979: 6-line IPAD™, EMI filter and ESD protection
1.1 675 KB

Application Notes

描述 版本 大小
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN4541: EMI filters for SD3.0 card high-speed SD card protection and filtering devices
1.1 1,152 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Single chip IPADTM memory card transceiver
1.0.0 568 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EMIF06-MSD02N16ActiveuQFN-16LTape And ReelFree Samples.819Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA24303000
Newark Element14Order NowAMERICA100
Farnell Element14Order NowEUROPE17801
DIGIKEYOrder NowWORLDWIDE148341
MOUSEROrder NowWORLDWIDE21061
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback