ST Life.augmented

BAL-NRF01D3

50Ω nominal input / conjugate match balun to nRF24LE1 & nRF51822-QFAA, with integrated harmonic filter
  • active 活性

STMicroelectronics BAL-NRF01D3 is an ultraminiature balun. The BAL-NRF01D3 integrates matching network and harmonics filter. Matching impedance has been customized for the following Nordic Semiconductor circuits: nRF24LE1 QFN-32 pins, nRF24AP2-1CH, nRF24AP2-8CH, nRF51422-QFAA (build code CA/C0), nRF51822-QFAA (build code CA/C0) and nRF51822-QFAB (build code AA/A0).

The BAL-NRF01D3 uses STMicroelectronics IPD technology on non-conductive glass substrate which optimize RF performance.

The BAL-NRF01D3 has been tested and approved by Nordic Semiconductor in their nRF2723 and nRF2752 nRFgo modules.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 50 Ω nominal input / conjugate match to Nordic Semiconductor chips nRF24LE1 QFN32, nRF24AP2-1CH, nRF24AP2-8CH, nRF51422-QFAA (build code CA/C0), nRF51822-QFAA (build code CA/C0) and nRF51822-QFAB (build code AA/A0)
  • Low insertion loss
  • Low amplitude imbalance
  • Low phase imbalance
  • Small footprint: < 1.5 mm2
  • Benefits
  • Very low profile: < 595 μm after reflow
  • High RF performance
  • RF BOM and area reduction

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9049: 50Ω nominal input / conjugate match balun to nRF24LE1 & nRF51822-QFAA, with integrated harmonic filter
6.0 653 KB

Application Notes

描述 版本 大小
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN4111: BAL-NRF01D3 matched balun with integrated harmonics filter for Nordic Semiconductor ultralow power transceivers
4.0 1,375 KB
pdf
AN4315: BAL-NRF02D3 matched balun with integrated harmonics filter for Nordic Semiconductor chips with ultralow power transceivers
2.1 688 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
BAL-NRF01D3ActiveChip Scale Package 0.4mm pitchTape And Reel_Free Samples.134Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA5845000
RS COMPONENTSOrder NowEUROPE5780100
RUTRONIKOrder NowEUROPE867601
DIGIKEYOrder NowWORLDWIDE668571
MOUSEROrder NowWORLDWIDE146871
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback