ST Life.augmented

BAL-CC25-01D3

50Ω nominal input / conjugate match balun to CC253x, CC254x, CC257x, CC852x, CC853x, with integrated harmonic filter
  • active 活性

STMicroelectronics BAL-CC25-01D3 is an ultra miniature balun which integrates a matching network in a monolithic glass substrate. This has been customized for the CC25xx and CC85xx RF transceivers.

It’s a design using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 2.45 GHz balun with integrated matching network
  • Matching optimized for following chip-sets:
  • CC2530, CC2531, CC2533
  • CC2540
  • CC2543, CC2544, CC2545
  • CC2570, CC2571
  • CC8520, CC8521
  • CC8530, CC82531
  • Low insertion loss
  • Low amplitude imbalance
  • Low phase imbalance
  • Coated Flip-Chip on glass
  • Small footprint: < 0.88 mm²
  • Benefits
  • Very low profile
  • High RF performance
  • PCB space saving versus discrete solution
  • BOM count reduction
  • Efficient manufacturability

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9673: 50 ohm, conjugate match to CC253x, CC254x, CC257x, CC852x, CC853x, transformer balun
4.0 467 KB

Application Notes

描述 版本 大小
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN4315: BAL-NRF02D3 matched balun with integrated harmonics filter for Nordic Semiconductor chips with ultralow power transceivers
2.1 688 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
BAL-CC25-01D3 gerber files
1.0 314 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
BAL-CC25-01D3ActiveChip Scale Package 0.4mm pitchTape And Reel_Free Samples.113Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA49005000
AVNETOrder NowAMERICA50000
ARROWOrder NowEUROPE1600000
DIGIKEYOrder NowWORLDWIDE7441
MOUSEROrder NowWORLDWIDE2831
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback