DCPL-WB-00D3
Wide band dual path directional coupler with ISO port-
活性
The DCPL-WB-00D3 is a wide-band, dual-path directional coupler designed to measure cell phone transmission output power in GSM/WCDMA applications. This dual path CPL has been customized for wide-band operating frequencies (EGSM and CELL, PCS, DCS, WCDMA band I) with less than 0.2 dB insertion losses in the transmission bandwidth (824 MHz - 1980 MHz).
This device is built with two different RF couplers (one dedicated to LB, the other dedicated to HB) sharing the same coupled and isolated ports.The DCPL-WB-00-D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance.
The device is delivered 100% tested in tape and reel.
Key Features
- 50 Ω nominal input / output impedance
- Wide operating frequency range:
824 MHz-2170 MHz - Low insertion loss (< 0.2 dB)
- High directivity (> 20 dB)
- High ESD ruggedness
- Lead-free CSP package
- Small footprint: 1670 x 1440 μm
- Very low profile (< 650 μm thickness)
- Benefits
High RF performance RF module size reduction - Complies with the following standards:
IEC 61000-4-2 level 4: 15 kV (air discharge) 8 kV (contact discharge)
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS6959: Wide-band, dual-path directional coupler with ISO port
|
1.0 | 138 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
|
8.0 | 252 KB |
|
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
|
5.0 | 262 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Junction Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 5000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DCPL-WB-00D3 | Active | Flip-Chip 400u | Tape And Reel | 125 | _ | .305 |
| Ecopack2 | PDF XML | |||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||||||||||||||||||||