DIP1524-01D3
GPS/GLONASS and 2.4 GHz diplexer-
活性
The DIP1524-01D3 is a diplexer designed to separate the RF received signals of the GPS-GLONASS from the RF received signals in the 2.4 to 2.7 GHz band.
The DIP1524-01D3 has been designed using STMicroelectronics IPD (Integrated Passive Device) technology on non conductive glass substrate to optimize RF performance.
Key Features
- Low insertion loss
- High attenuation levels
- Input power for GPS: 25 dBm max
- Input power for WLAN: 28 dBm max
- High power capacity
- Lead-free, Flip-Chip package
- Small footprint
- Very low profile (< 630 μm thickness)
- High RF performance
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS8780: GPS/GLONASS and 2.4 GHz diplexer
|
2.0 | 181 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
|
8.0 | 252 KB |
|
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
|
5.0 | 262 KB |
Publications and Collaterals
Brochure
| 描述 | 版本 | 大小 |
|---|---|---|
|
Semiconductor solutions for healthcare applications
|
1.0 | 665 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Junction Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 5000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DIP1524-01D3 | Active | Flip-Chip 400u | Tape And Reel | 85 | _ | .129 |
| Ecopack2 | PDF XML | ||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||