ST Life.augmented

VIPER16

Energy Saving VIPer Plus: 6W high voltage converter with direct feedback
  • active 活性

The device is an off-line converter with an 800 V avalanche ruggedness power section, a PWM controller, user defined overcurrent limit, protection against feedback network disconnection, hysteretic thermal protection, soft start up and safe auto restart after any fault condition. It is able to power itself directly from the rectified mains, eliminating the need for an auxiliary bias winding. Advance frequency jittering reduces EMI filter cost. Burst mode operation and the devices very low consumption both help to meet the standard set by energy saving regulations.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 800 V avalanche rugged power section
  • PWM operation with frequency jittering for low EMI
  • Operating frequency:
  • 60 kHz for L type
  • 115 kHz for H type
  • No need of auxiliary winding for low power application
  • Standby power < 30 mW at 230 VAC
  • Limiting current with adjustable set point
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS5995: Fixed frequency VIPer™ plus family
7.0 1,232 KB

Application Notes

描述 版本 大小
pdf
AN2872: Super wide-range buck converter based on the VIPer16
1.2 581 KB
pdf
AN3028: EVLVIP16L-4WFN: 16 V / 4.5 W, 60 kHz non-isolated flyback demonstration board using the VIPer16LN
1.0 1,156 KB
pdf
AN4345: STEVAL-ISA119V1: 1.5 W double output buck product evaluation board based on the VIPER16LD
1.0 2,912 KB

User Manual

描述 版本 大小
pdf
UM0920: 4 W non-isolated, wide input-voltage range SMPS demonstration board based on the VIPer16
2.0 916 KB
pdf
UM1569: STEVAL-IHP004V1: SmartplugW demonstration board
1.0 1,048 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0036: Improving voltage regulation of a buck converter using the VIPerPLUS
1.0 356 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
ZIP
viper16h spice models
26 KB
ZIP
viper16l spice models
25 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Primary side regulation controllers portfolio
1,130 KB
pdf
ST products and solutions for solar energy
5.1 2,135 KB
pdf
VIPerx6 family
1,927 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ISA071V2 4 W non-insulated, wide input voltage range SMPS based on the VIPer16
STEVAL-ISA117V1 Wide range isolated flyback demonstration board, single output 12 V/4.2 W based on the VIPer16LN
STEVAL-ISA118V1 Offline power converter demonstration board using the Viper16
STEVAL-ISA119V1 1.5 W double output buck demonstration board based on the VIPER16LD
STEVAL-ISA129V1 16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
STEVAL-IHT005V2 Demonstration board with full 3.3 V ACS/Triac control using the STM32F100
STEVAL-ISA010V1 Ultra wide range dual output back converter demonstration board based on the VIPER16

Publications and Collaterals

Brochure

描述 版本 大小
pdf
VIPerPLUS brochure
2,016 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeRDS(on) (max) Transistor Breakdown Voltage (min) Drain Current (nom) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
VIPER16HDActiveSO-16Tube24800.4-.437Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE12300
Farnell Element14Order NowEUROPE3271
DIGIKEYOrder NowWORLDWIDE9401
MOUSEROrder NowWORLDWIDE19951
Ecopack2PDF
XML
VIPER16HDTRActiveSO-16Tape And Reel24800.4Free Samples.437Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100000
RS COMPONENTSOrder NowEUROPE22101
DIGIKEYOrder NowWORLDWIDE34971
MOUSEROrder NowWORLDWIDE9651
Ecopack2PDF
XML
VIPER16HNActivePDIP 7Tube24800.4Free Samples.437Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE31
ARROWOrder NowEUROPE3220
Farnell Element14Order NowEUROPE531
RUTRONIKOrder NowEUROPE1431750
DIGIKEYOrder NowWORLDWIDE21921
MOUSEROrder NowWORLDWIDE14241
Ecopack2 (**)-
VIPER16LDActiveSO-16Tube24800.4-.437Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE1000
Farnell Element14Order NowEUROPE3751
RS COMPONENTSOrder NowEUROPE11905
DIGIKEYOrder NowWORLDWIDE16851
MOUSEROrder NowWORLDWIDE23021
Ecopack2PDF
XML
VIPER16LDTRActiveSO-16Tape And Reel24800.4Free Samples.437Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA17752500
ARROWOrder NowEUROPE875000
RUTRONIKOrder NowEUROPE49802500
DIGIKEYOrder NowWORLDWIDE39191
MOUSEROrder NowWORLDWIDE263491
Ecopack2PDF
XML
VIPER16LNActivePDIP 7Tube24800.4Free Samples.437Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE218000
Farnell Element14Order NowEUROPE1971
RS COMPONENTSOrder NowEUROPE3201
DIGIKEYOrder NowWORLDWIDE18801
MOUSEROrder NowWORLDWIDE19411
Ecopack2 (**)-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback