ST Life.augmented

VIPER37

VIPerPlus Family: Fixed frequency off line converter
  • active 活性

This device is an offline converter with an 800 V rugged power section, a PWM control, two levels of overcurrent protection, overvoltage and overload protection, hysteretic thermal protection, soft-start, and safe auto-restart after the removal of any fault condition. Burst mode operation and very low device consumption help to meet the standby energy saving regulations. Advance frequency jittering reduces EMI filter costs. Brownout function protects the switch mode power supply when the rectified input voltage level is below the normal minimum level specified for the system. The high voltage startup circuit is embedded in the device.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 800 V avalanche-rugged power MOSFET allowing ultra wide range input Vacto be achieved
  • PWM operation with adjustable limiting current
  • 30 mW standby power at 265 Vac
  • Operating frequency:
  • Frequency jittering for low EMC
  • Output overvoltage protection
  • High primary current protection (2nd OCP)
  • Input undervoltage setting (brownout)
  • Onboard soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8651: VIPerPlus family: fixed frequency offline converter
3.0 1,708 KB

Application Notes

描述 版本 大小
pdf
AN4007: EVLVIP37LE5V3A: 15 W (5 V - 3 A) wide range single-output demonstration board
2.0 1,371 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
ZIP
viper37h spice models
27 KB
ZIP
viper37l spice models
27 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Primary side regulation controllers portfolio
1,130 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ISA140V1 15W, 12V output, isolated flyback converter using VIPer™ Plus - VIPER37HE
STEVAL-ISA121V1 Wide range single-output demonstration board based on the VIPER37LE
STEVAL-ISA191V1 12V/1.2A 5V/750mA double output flyback converter using VIPER37LE

Publications and Collaterals

Brochure

描述 版本 大小
pdf
VIPerPLUS brochure
2,016 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeRDS(on) (max) Transistor Breakdown Voltage (min) Drain Current (nom) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
VIPER37HDActiveSO-16Tube4.58001-.715Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA10001000
AVNETOrder NowAMERICA10000
DIGIKEYOrder NowWORLDWIDE2961
MOUSEROrder NowWORLDWIDE2991
Ecopack2-
VIPER37HDTRActiveSO-16Tape And Reel4.58001-.715No availability reported, please contact our Sales officeEcopack2-
VIPER37HEActiveSDIP 10Tube4.58001Free Samples.54Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40002000
P&SOrder NowASIA/PACIFIC51
Farnell Element14Order NowEUROPE641
DIGIKEYOrder NowWORLDWIDE34891
MOUSEROrder NowWORLDWIDE9321
Ecopack2-
VIPER37LDActiveSO-16Tube4.58001-.715Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA10001000
AVNETOrder NowAMERICA10000
DIGIKEYOrder NowWORLDWIDE301
MOUSEROrder NowWORLDWIDE2721
Ecopack2-
VIPER37LDTRActiveSO-16Tape And Reel4.58001-.715No availability reported, please contact our Sales officeEcopack2-
VIPER37LEActiveSDIP 10Tube4.58001-.54Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA16152000
Farnell Element14Order NowEUROPE2111
FUTUREOrder NowWORLDWIDE20001
MOUSEROrder NowWORLDWIDE12591
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback