ST Life.augmented

VIPER06

Energy saving VIPer Plus: 4W high voltage converter with direct feedback
  • active 活性

The VIPER06 is an offline converter with an 800 V avalanche rugged power section, a PWM controller, a user-defined overcurrent limit, open-loop failure protection, hysteretic thermal protection, soft startup and safe auto-restart after any fault condition. The device is able to power itself directly from the rectified mains, eliminating the need for an auxiliary bias winding. Advanced frequency jittering reduces EMI filter cost. Burst mode operation and the device’s very low power consumption both help to meet the standards set by energy-saving regulations.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 800 V avalanche rugged power section
  • PWM operation with frequency jittering for low EMI
  • Operating frequency
  • 30 kHz for VIPER06Xx
  • 60 kHz for VIPER06Lx
  • 115 kHz for VIPER06Hx
  • No need for an auxiliary winding in low-power applications
  • Standby power < 30 mW at 265 VAC
  • Limiting current with adjustable set point
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8888: Fixed-frequency VIPer™ plus family
1.0 993 KB

Application Notes

描述 版本 大小
pdf
AN4116: STEVAL-ISA112V1: 12 V/4 W, 115 kHz non-isolated flyback
1.0 3,783 KB
pdf
AN4164: STEVAL-ISA113V1: 12 V/4 W, 115 kHz non-isolated flyback
1.0 5,357 KB

User Manual

描述 版本 大小
pdf
UM1470: STEVAL-ISA096V1 -12 V/150 mA adaptable buck-boost converter
1.0 931 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0009: VIPer06X buck regulator, 12V 140 mA
1.0 491 KB
pdf
DT0036: Improving voltage regulation of a buck converter using the VIPerPLUS
1.0 356 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
VIPER06 spice model
2.0 229 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Primary side regulation controllers portfolio
1,130 KB
pdf
VIPerx6 family
1,927 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ISA115V1 12 V, 150 mA non-isolated buck converter using VIPer™ Plus - VIPER06XS
STEVAL-ISA114V1 5 V/0.8 W wide-range 30 kHz buck converter based on the VIPer06XS
STEVAL-ISA135V1 4 W, 12 V output, isolated flyback converter using VIPer™ Plus - VIPER06HS
STEVAL-ISA137V1 Demonstration board based on VIPer06 from the fixed-frequency VIPer™ plus family
STEVAL-ISA130V1 12 V 140 mA 30 kHz non-isolated buck topology regulator based on VIPer06XN
STEVAL-ISA134V1 12 V - 4 W, 115 kHz isolated flyback based on the VIPer06
STEVAL-ISA113V1 Wide range single-output demonstration board based on the VIPER06HS
STEVAL-ISA112V1 Wide range non-isolated flyback demonstration board, single-output 12 V/4 W based on the VIPER06HN
STEVAL-ISA096V1 Auxiliary power supply in buck-boost topology based on the Viper06
STEVAL-ISA136V1 3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN

Publications and Collaterals

Brochure

描述 版本 大小
pdf
VIPerPLUS brochure
2,016 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeRDS(on) (max) Transistor Breakdown Voltage (min) Drain Current (nom) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
VIPER06HNActivePDIP 7Tube32800.35-.35No availability reported, please contact our Sales officeEcopack2 (**)-
VIPER06HSActiveSSOP 10Tube32800.35-.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA20002000
Farnell Element14Order NowEUROPE3801
RS COMPONENTSOrder NowEUROPE152010
RUTRONIKOrder NowEUROPE44530100
DIGIKEYOrder NowWORLDWIDE19931
MOUSEROrder NowWORLDWIDE27531
Ecopack2PDF
XML
VIPER06HSTRActiveSSOP 10Tape And Reel32800.35Free Samples.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE850000
RUTRONIKOrder NowEUROPE525002500
DIGIKEYOrder NowWORLDWIDE24301
MOUSEROrder NowWORLDWIDE284651
Ecopack2PDF
XML
VIPER06LNActivePDIP 7Tube32800.35Free Samples.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA20002000
ARROWOrder NowEUROPE120000
DIGIKEYOrder NowWORLDWIDE16291
MOUSEROrder NowWORLDWIDE19731
Ecopack2-
VIPER06LSActiveSSOP 10Tube32800.35-.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE4000
DIGIKEYOrder NowWORLDWIDE11281
MOUSEROrder NowWORLDWIDE14391
Ecopack2PDF
XML
VIPER06LSTRActiveSSOP 10Tape And Reel32800.35Free Samples.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE525000
Farnell Element14Order NowEUROPE5831
RUTRONIKOrder NowEUROPE92500
DIGIKEYOrder NowWORLDWIDE36431
FUTUREOrder NowWORLDWIDE25002500
MOUSEROrder NowWORLDWIDE14221
Ecopack2PDF
XML
VIPER06XNActivePDIP 7Tube32800.35Free Samples.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE35000
DIGIKEYOrder NowWORLDWIDE16091
MOUSEROrder NowWORLDWIDE51751
Ecopack2 (**)-
VIPER06XSActiveSSOP 10Tube32800.35-.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA14900
ARROWOrder NowEUROPE14000
DIGIKEYOrder NowWORLDWIDE7431
MOUSEROrder NowWORLDWIDE13121
Ecopack2PDF
XML
VIPER06XSTRActiveSSOP 10Tape And Reel32800.35Free Samples.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE12441
DIGIKEYOrder NowWORLDWIDE47101
MOUSEROrder NowWORLDWIDE30541
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback