ST Life.augmented

L6738

Single Phase PWM Controller with Light-Load Efficiency Optimization
  • active 活性

The L6738 is a single-phase step-down controller with integrated high-current drivers that provides complete control logic and protection to realize a DC-DC converter.

The device flexibility allows the management of conversions with power input VINas low as 1.5 V and the device supply voltage ranging from 5 V to 12 V bus.

The L6738 features a proprietary algorithm that allows light-load efficiency optimization, boosting efficiency without compromising the output voltage ripple.

The integrated 0.8 V reference allows the generation of output voltages with ±0.5% accuracy over line and temperature variations.

The oscillator is programmable up to 600 kHz.

The L6738 provides a programmable dual-level overcurrent protection and overvoltage protection. The current information is monitored across the inductor DCR.

The L6738 is available in a VFQFPN 16 3x3 mm package.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Flexible power supply from 5 V to 12 V bus
  • Power conversion input as low as 1.5 V
  • Light-load efficiency optimization
  • Embedded bootstrap diode
  • VIN detector
  • 0.8 V internal reference
  • 0.5% output voltage accuracy
  • Remote GND recovery
  • High-current integrated drivers
  • Sensorless and programmable precise-OC sense across inductor DCR
  • OV protection
  • Programmable oscillator up to 600 kHz
  • LS-less to manage pre-bias startup
  • Adjustable output voltage
  • Disable function
  • Internal soft-start
  • VFQFPN 16 3x3 mm package

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7008: Single-phase PWM controller with light-load efficiency optimization
2.0 773 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ISA075V1 High efficiency DC-DC converter - compact solution based on L6738

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6738TRActiveVFQFPN 16 3x3x1.0Tape And Reel_-Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA40000
DIGIKEYOrder NowWORLDWIDE38551
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback