ST Life.augmented

L6759D

3+1 dual controller for VR12 with PMBus
  • NRND NRND

The L6759D is a dual controller designed to power Intel’s VR12 processor memories: all required parameters are programmable through dedicated pin-strapping and PMBus interface.

The device features 3-phase programmable operation for the multi-phase section and a single-phase with independent control loops. Single-phase (VTT) reference is always tracking multi-phases (VDDQ) scaled by a factor of 2.

The L6759D supports power state transitions featuring VFDE, programmable DPM and GDC maintaining the best efficiency over all loading conditions without compromising transient response.

The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections.

The device is available in a VFQFPN48 6x6 mm package.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • VR12 compliant with 25 MHz SVID bus Rev1.5
  • SerialVID with programmable IMAX, TMAX, VBOOT, ADDRESS
  • Second generation LTB Technology™
  • Flexible driver/DrMOS support
  • JMode support
  • Fully configurable through PMBus
  • Dual controller:
  • 3-phase for VDDQ
  • 1-phase for VTT
  • Single NTC design for TM, LL and Imon thermal compensation
  • VFDE and GDC - gate drive control for efficiency optimization
  • DPM - dynamic phase management
  • Dual remote sense
  • 0.5% output voltage accuracy
  • Full-differential current sense across DCR
  • AVP - adaptive voltage positioning
  • Dual independent adjustable oscillator
  • Dual current monitor
  • Pre-biased output management
  • Average and per-phase OC protection
  • OV, UV and FB disconnection protection
  • Dual VR_RDY
  • VFQFPN48 6x6 mm package

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9060: 3+1 dual controller for VR12 with PMBus
1.0 1,058 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6759DNRNDVFQFPN 48 6x6x0.9Tray_-Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE4901
RS COMPONENTSOrder NowEUROPE29401
Ecopack2PDF
XML
L6759DTRNRNDVFQFPN 48 6x6x0.9Tape And Reel_-Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE3001
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback