ST Life.augmented

L6360

Fast Dual I/O Interface IC
  • active 活性

The L6360 is a monolithic IO-Link master port compliant with PHY2 (3 wires) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes.

The C/QOoutput stage is programmable: high-side, low-side or push-pull; also cutoff current, cutoff current delay time, and restart delay are programmable.

Cutoff current and cutoff current delay time, combined with thermal shutdown and automatic restart protect the device against overload and short-circuit.

C/QOand L+ output stages are able to drive resistive, inductive and capacitive loads. Inductive loads up to 10 mJ can be driven.

Supply voltage is monitored and low voltage conditions are detected.

The L6360 transfers, through the PHY2(C/QOpin), data received from a host microcontroller through the USART (IN C/QOpin), or to the USART (OUT C/QIpin) data received from PHY2 (C/QIpin).

To enable full IC control, configuration and monitoring (i.e. fault conditions stored in the status register), the communication between the system microcontroller and the L6360 is based on a Fast mode 2-wire I2C.

The L6360 has nine registers to manage the programmable parameters and the status of the IC.

Monitored fault conditions are: L+ line, overtemperature, C/Q overload, linear regulator undervoltage, and parity check.

Internal LED driver circuitries, in open drain configuration, provide two programmable sequences to drive two LEDs.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Supply voltage from 18 to 32.5 V
  • Programmable output stages: high-side, low-side or push-pull (< 2 Ω)
  • Up to 500 mA L+ protected high-side driver
  • Supports COM1, COM2 and COM3 mode
  • Additional IEC61131-2 type-1 input
  • Short-circuit and overcurrent output protection through current limitation and programmable cutoff current
  • 3.3 V / 5 V, 50 mA linear regulator
  • 5 mA IO-Link digital input
  • Fast mode I2C for IC control, configuration and diagnostic
  • Diagnostic dual LED sequence generator and driver
  • 5 V and 3.3 V compatible I/Os
  • Overvoltage protection (> 36 V)
  • Overtemperature protection
  • ESD protection
  • Miniaturized: VFQFPN-26L3.5 x 5 x 1 mm package

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8900: IO-Link communication master transceiver IC
3.0 785 KB

Application Notes

描述 版本 大小
pdf
AN4075: STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
1.0 409 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
L636x I/O transceivers - flyer
1.0.0 2,009 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6360ActiveVFDFPN 26 3.5x5Tray_-1.791Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE2861
Ecopack2PDF
XML
L6360TRActiveVFDFPN 26 3.5x5Tape And Reel_Free Samples1.897Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE7381
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback