ST Life.augmented

SPV1001

Cool bypass switch for photovoltaic applications
  • active 活性

The SPV1001 is a system-in-package solution for photovoltaic applications to perform cool bypass rectification similar to that of a conventional Schottky diode but with much lower forward voltage drop and reverse leakage current.

The device consists of a power MOSFET transistor which charges a capacitor during the OFF time, and drives its gate during the ON time using the charge previously stored in the capacitor.

The ON and OFF times are set to reduce the average voltage drop across the drain and source terminals, resulting in reduced power dissipation.

pdf 下载 数据表

Key Features

  • IF= 16 A, VR= 40 V
  • Very low forward voltage drop
  • Very low reverse leakage current
  • 175 °C operating junction temperature

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6987: Cool bypass switch for photovoltaic applications
3.0 300 KB

Application Notes

描述 版本 大小
pdf
AN3401: SPV1001/SPV1002 performance evaluation in a typical photovoltaic application
1.0 1,129 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
ST products and solutions for solar energy
1.0.0 2,135 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Cool bypass switches
1.0.0 419 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPV1001D40ActiveD2PAKTube_-1.3Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA800800
Ecopack1PDF
XML
SPV1001D40TRActiveD2PAKTape And Reel_-1.3Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA10001000
FUTUREOrder nowAMERICA79501
DIGIKEYOrder nowWORLDWIDE3881
MOUSEROrder nowWORLDWIDE13051
Ecopack1PDF
XML
SPV1001T40ActiveTO-220ABTube_-1.3Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA8100
NUHORIZONSOrder nowAMERICA10001
DIGIKEYOrder nowWORLDWIDE1591
MOUSEROrder nowWORLDWIDE8841
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback