ST Life.augmented

SPV1512

Cool bypass switch for photovoltaic applications
  • Preview 预览

The SPV1512 is a high performance (low forward voltage drop and low reverse leakage current) bypass diode specifically developed in ST’s innovative patented technology for photovoltaic applications. The lower forward voltage drop of this device versus standard Schottky diodes allow a drastic reduction of the power dissipation in bypass mode, which can be translated into a longer MTBF and lifetime. Another strong point of this device is the very low leakage current which allows operation at extreme high temperature without risking the well known thermal runaway phenomenon, normally affecting Schottky diodes. Furthermore, SPV1512 shows high robustness to surge and SD tests.

pdf 下载 数据表

Key Features

  • Very low forward voltage drop: VF=120 mV @ IF=10 A, TA=125 °C
  • Very low reverse leakage current: IR=100 uA @ VR=12 V, TA=125 °C ƒ
  • Very high robustness: ESD HBM level (JESD22-A114) > 30 KV Surge test level (IEC61000-4-5) > 2 KV
  • Junction temperature operating range - 40 °C to 175 °C

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9238: Cool bypass switch for photovoltaic applications
1.0 189 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPV1512NPreviewWDFN 6X5X0.75 8L PITCH 1,27Tape And Reel_-2No data reported, please contact our DistributorsEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback