ST Life.augmented

SPV1050

Ultra low power energy harvester and battery charger with embedded MPPT and LDOs
  • active 活性

The SPV1050 is an ultralow power and high-efficiency energy harvester and battery charger, which implements the MPPT function and integrates the switching elements of a buck-boost converter.

The SPV1050 device allows the charge of any battery, including the thin film batteries, by tightly monitoring the end-of-charge and the minimum battery voltage in order to avoid the overdischarge and to preserve the battery life.

The power manager is suitable for both PV cells and TEG harvesting sources, as it covers the input voltage range from 75 mV up to 18 V and guarantees high efficiency in both buck-boost and boost configuration.

Furthermore the SPV1050 device shows very high flexibility thanks also to the trimming capability of the end-of-charge and undervoltage protection voltages. In such way any source and battery is matched.

The MPPT is programmable by a resistor input divider and allows maximizing the source power under any temperature and irradiance condition.

An unregulated voltage output is available (e.g. to supply a microcontroller), while two fully independent LDOs are embedded for powering sensors and RF transceivers. Both LDOs (1.8 V and 3.3 V) can be independently enabled through two dedicated pins.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Transformerless thermoelectric generators and PV modules energy harvester
  • High efficiency for any harvesting source
  • Up to 70 mA maximum battery charging current
  • Fully integrated buck-boost DC-DC converter
  • Programmable MPPT by external resistors
  • 2.6 V to 5.3 V trimmable battery charge voltage level (± 1% accuracy)
  • 2.2 V to 3.6 V trimmable battery discharge voltage level (± 1% accuracy)
  • Two fully independent LDOs (1.8 V and 3.3 V output)
  • Enable/disable LDO control pins
  • Battery disconnect function for battery protection
  • Battery connected and ongoing charge logic open drain indication pins

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10044: Ultralow power energy harvester and battery charger
4.0 1,040 KB

Application Notes

描述 版本 大小
pdf
AN4394: Evaluation board for SPV1050 ULP harvester (boost architecture)
1.0 532 KB
pdf
AN4395: Autonomous wireless multi-sensor node powered by PV cells and based on SPV1050 (SPIDEr™)
1.0 2,141 KB
pdf
AN4396: STEVAL-ISV021V1, energy harvesting system based on SPV1050, PV panel and battery
1.0 755 KB
pdf
AN4397: Evaluation board for SPV1050 ULP harvester (buck-boost architecture)
1.0 592 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
SPV1050 spice model with examples
1.0 325 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Getting started with SPV1050
1.0 720 KB
pdf
SPV1050 ultra-low-power energy harvester and battery charger
578 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-IDS002V1 Autonomous wireless multi-sensor node powered by PV cells and based on SPV1050 (SPIDEr ™)
STEVAL-ISV021V1 Energy harvesting Evaluation kit based on the SPV1050
STEVAL-ISV019V1 Evaluation board for SPV1050 ULP energy harvester and battery charger - boost configuration
STEVAL-ISV020V1 Evaluation Board for SPV1050 ULP Energy Harvester and Battery Charger - Buck-Boost Configuration

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Harvest the maximum power from ambient energy
958 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPV1050-WSTPreviewTESTED USWFNot Applicable-4085_-1.15No availability reported, please contact our Sales officeN/A-
SPV1050TTRActiveVFQFPN 20 3x3Tape And Reel-4085_-1.15Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE344000
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback