STEF12
Electronic fuse for 12 V line-
活性
The STEF12 is an integrated electronic fuse optimized for monitoring output current and input voltage. Connected in series to a 12 V rail, it is capable of protecting the electronic circuitry on its output from overcurrent and overvoltage. The device has a controlled delay and turn-on time. When an overload condition occurs, the STEF12 limits the output current to a predefined safe value. If the anomalous overload condition persists it goes into an open state, disconnecting the load from the power supply. If a continuous short-circuit is present on the board, when power is re-applied the E-fuse initially limits the output current to a safe value and then again goes into an open state. The device is equipped with a thermal protection circuit. The intervention of the thermal protection is signalled to the board monitoring circuits through a signal on the Fault pin. Unlike the mechanical fuses, which must be physically replaced after a single event, the E-fuse does not degrade in its performance after short-circuit/thermal protection interventions and it is reset either by recycling the supply voltage or using the Enable pin. The companion chip for the 5 V power rails is also available with part number STEF05.
Key Features
- Continuous current (typ): 3.6 A
- N-channel on-resistance (typ): 53 mΩ
- Enable/Fault functions
- Output clamp voltage (typ):15 V
- Undervoltage lockout
- Short-circuit limit
- Overload current limit
- Controlled output voltage ramp
- Thermal latch (typ): 165 °C
- Uses tiny capacitors
- Operating junction temp. - 40 °C to 125 °C
- Available in DFN10 (3x3 mm) package
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS7315: Electronic fuse for 12 V line
|
5.0 | 1,201 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN4069: 5 V and 12 V power line protection based on STEF05 and STEF12 electronic fuses
|
1.1 | 807 KB |
Related Tools and Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STEVAL-IFP021V1 | 5 V and 12 V power line protection based on STEF05 and STEF12 electronic fuses |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEF12PUR | Active | VDFPN 10 3x3x1.0 | Tape And Reel | _ | .75 |
| Ecopack2 | PDF XML | |||||||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||||||||||||||||