ST Life.augmented

LNBH25

LNB supply and control IC with step-up and I2C interface
  • active 活性

Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25 is a monolithic voltage regulator and interface IC, assembled in QFN24 4x4 specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna dish or to the multi-switch box. In this application field, it offers a complete solution with extremely low component count and low power dissipation together with a simple design and I²C standard interfacing.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Complete interface between LNB and I²C bus
  • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93 % @ 0.5 A)
  • Selectable output current limit by external resistor
  • Compliant with main satellite receivers output voltage specification (15 programmable levels)
  • Accurate built-in 22 kHz tone generator suits widely accepted standards
  • 22 kHz tone waveform integrity guaranteed also at no load condition
  • Low-drop post regulator and high efficiency step-up PWM with integrated power N-MOS allowing low power losses
  • LPM function (low power mode) to reduce dissipation
  • Overload and overtemperature internal protections with I²C diagnostic bits
  • LNB short-circuit dynamic protection
  • +/- 4 kV ESD tolerant on output power pins

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8729: LNB supply and control IC with step-up and I²C interface
4.0 1,050 KB

Application Notes

描述 版本 大小
pdf
AN4175: LNBH25 supply and control IC with step-up and I²C interface
2.1 1,784 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-CBL009V1 DiSEqC 1.X-compliant single LNB supply and control IC based on the LNBH25
STEVAL-CBL010V1 Single LNB supply and control IC DiSEqC 2.0 compliant based on LNBH25

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Peripheral semiconductors for set-top box applications
634 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LNBH25PQRActiveQFN-24LTape And Reel_-.7Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE43231
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback