ST Life.augmented

HVLED807PF

Off-line LED driver with primary-sensing and high power factor up to 7W
  • active 活性

The HVLED807PF is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (> 0.90) to provide an efficient, compact and cost effective solution for LED driving. It combines a high-performance low-voltage PWM controller chip and an 800 V, avalanche-rugged Power MOSFET, in the same package. There is no need for the optocoupler thanks to the patented primary sensing regulation (PSR) technique. The device assures protection against LED string fault (open or short).

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • High power factor capability (> 0.9)
  • 800 V, avalanche rugged internal 11 Ω power MOSFET
  • Internal high-voltage startup
  • Primary sensing regulation (PSR)
  • +/- 5% accuracy on constant LED output current
  • Quasi-resonant (QR) operation
  • Optocoupler not needed
  • Open or short LED string management
  • Automatic self supply

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9177: Offline LED driver with primary-sensing and high power factor up to 7 W
5.0 1,785 KB

Application Notes

描述 版本 大小
pdf
AN4496: How to get a high power factor with the HVLED815PF device
1.0 365 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
HVLED807PFTRActiveSO-16Tape And Reel_Free Samples.469Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE25002500
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback